(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers (Part Numbers)

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers

Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDBXWL10-100R-E80AL

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Details

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Specifications

How to Order

Model number example

Model number examples

Specifications

TypeNon-lube
FluidAir
Proof Pressure1.5 MPa
Max. operating pressure1.0 MPa
Minimum operating pressureCXWL10, 160.15 MPa
CXWL20, 25, 320.10 MPa
Ambient and Working Fluid Temperature-10°C to 60°C (no freezing)
Piston speed (non-lube)30 to 500 mm/s
CushioningShock absorber
Stroke adjustable rangeStandard stroke ±2 mm
Accessories (options)Straight knock pin (2 pcs.), adjusting bolt (-X138)*
  • *-X138 type has a stroke adjust range of 12.5 mm on one side.

Individual Made to Order Specifications

SymbolsSpecifications/Description
-X138Adjustable stroke
-X146Hollow piston rod
-X168Helical coil insert thread specification

Made to Order Specifications

SymbolsSpecifications/contents
-XB11Long stroke type
-XB13Low-speed cylinder (5 to 50 mm/s)
-XC22Fluororubber seal

Diagram Examples

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Components

NumberNameMaterialNotes
1Rod coverAluminum alloyAnodized aluminum
2Rod cover AAluminum alloyAnodized aluminum
3Rod cover BAluminum alloyAnodized aluminum
4HousingAluminum alloyHard anodized aluminum
5PistonAluminum alloyChromate
6Piston rodHigh carbonate chrome bearing steel pipeQuenched, hard chrome plated
7PlateAluminum alloyHard anodized aluminum
8Lock nutCarbon steelNickel plated
9Adjusting boltChromium steelNickel plated
10Set screw (for fixing rods)Chromium steelNickel plated
11Set screw (for fixing shock absorbers)Stainless steel-
12Retaining RingCarbon tool steelPhosphate coating
13PlugBrassNickel plated
14Magnet-ø5 mm
15Set screw for sealChromium steelNickel plated
16SpringStainless steel-
17Type CR retaining ringCarbon tool steel-
18Round type R retaining ringCarbon tool steelPhosphate coating
19Shock absorber-(RB0805-X552 or RB1006-X552)
20SocketBrassElectroless nickel plated
21GasketNBR-
22Ball bushing--
23Rod packingNBR-
24Piston packingNBR-
25Piston gasketNBR-
26Cylinder Tube GasketNBR-

Component Parts: With End Lock

NumberNameMaterialNotes
27Locking bodyAluminum alloyHard anodized aluminum
28Lock fingerAlloy tool steelNickel plated after quenched
29Lock pistonCarbon tool steelElectroless nickel plated after quenched
30Rod coverAluminum alloy-
31Return springSpring steelZinc chromate
32Adjusting boltChromium steelNickel plated
33Body gasketNBR-
34Rod packingNBR-
35Piston packingNBR-
36Steel BallsHigh carbon chrome bearing steel-
37Steel BallsHigh carbon chrome bearing steel-
38“O-ringNBR-
39Round type R retaining ringCarbon tool steelPhosphate coating
40Lock nutCarbon steelNickel plated
41PlugChromium steelNickel plated

Replacement Parts: Seal Kit, Cylinder Body

ModelOrder NumberContent
CXWL10CXWL10-PSSet of (23), (24), (26) listed above
CXWL16CXWL16-PS
CXWL25CXWL25-PS
  • *Seal kit includes (23), (24), (26). Order the seal kit based on the part number for each model.
  • *The piston gasket (25) is not replaceable.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

ModelOrder NumberContent
CXWL10CXWL10R-PSSet of (33), (34), (35), (38) listed above
CXWL16CXWL16R-PS
CXWL25CXWL25R-PS
  • *Seal kit includes (33), (34), (35), (38). Order the seal kit based on the part number for each model.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Example Dimensions

 

(Units: mm)

 

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

 

(Units: mm)

 

ModelFLPQSSSZZZ
CXWL10-2535.5453013827101128165.5
CXWL10-5038705018852126178215.5
CXWL10-7540.5957023877151228265.5
CXWL10-1004312090288102176278315.5
Part Number
CDBXWL10-100R-E80AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandard[Provided] Presence0.15 to 1.0With magnetM ScrewE80A32NoneHousing mounting

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Cushion Shock absorber Type of Shaft Bearing Ball bushing

Please check the type/dimensions/specifications of the part CDBXWL10-100R-E80AL in the CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers series.

Similar Part Numbers

Part Number
CDBXWL10-100-E73AL
CDBXWL10-100-E73AL-X138
CDBXWL10-100-E73ALS
CDBXWL10-100R-E80ALS
CDBXWL10-100R-E80AS
CDBXWL10-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewE73A32NoneHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guide / Stroke with AdjustmentStandardNo0.15 to 1.0With magnetM ScrewE73A32Adjustable strokeHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewE73A31NoneHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandard[Provided] Presence0.15 to 1.0With magnetM ScrewE80A31NoneHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandard[Provided] Presence0.15 to 1.0With magnetM ScrewE80A0.51NoneHousing mounting

SGD 637.00

1 Piece(s) 46 Day(s) 1025High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)