(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.
Part Number
Configured Part Number is shown.
CDBXWL10-100-E73A-X138
CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image
Model number examples
Type | Non-lube | |
---|---|---|
Fluid | Air | |
Proof Pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWL10, 16 | 0.15 MPa |
CXWL20, 25, 32 | 0.10 MPa | |
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), adjusting bolt (-X138)* |
Symbols | Specifications/Description |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | Helical coil insert thread specification |
Symbols | Specifications/contents |
---|---|
-XB11 | Long stroke type |
-XB13 | Low-speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seal |
Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Anodized aluminum |
2 | Rod cover A | Aluminum alloy | Anodized aluminum |
3 | Rod cover B | Aluminum alloy | Anodized aluminum |
4 | Housing | Aluminum alloy | Hard anodized aluminum |
5 | Piston | Aluminum alloy | Chromate |
6 | Piston rod | High carbonate chrome bearing steel pipe | Quenched, hard chrome plated |
7 | Plate | Aluminum alloy | Hard anodized aluminum |
8 | Lock nut | Carbon steel | Nickel plated |
9 | Adjusting bolt | Chromium steel | Nickel plated |
10 | Set screw (for fixing rods) | Chromium steel | Nickel plated |
11 | Set screw (for fixing shock absorbers) | Stainless steel | - |
12 | Retaining Ring | Carbon tool steel | Phosphate coating |
13 | Plug | Brass | Nickel plated |
14 | Magnet | - | ø5 mm |
15 | Set screw for seal | Chromium steel | Nickel plated |
16 | Spring | Stainless steel | - |
17 | Type CR retaining ring | Carbon tool steel | - |
18 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
19 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
20 | Socket | Brass | Electroless nickel plated |
21 | Gasket | NBR | - |
22 | Ball bushing | - | - |
23 | Rod packing | NBR | - |
24 | Piston packing | NBR | - |
25 | Piston gasket | NBR | - |
26 | Cylinder Tube Gasket | NBR | - |
Number | Name | Material | Notes |
---|---|---|---|
27 | Locking body | Aluminum alloy | Hard anodized aluminum |
28 | Lock finger | Alloy tool steel | Nickel plated after quenched |
29 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
30 | Rod cover | Aluminum alloy | - |
31 | Return spring | Spring steel | Zinc chromate |
32 | Adjusting bolt | Chromium steel | Nickel plated |
33 | Body gasket | NBR | - |
34 | Rod packing | NBR | - |
35 | Piston packing | NBR | - |
36 | Steel Balls | High carbon chrome bearing steel | - |
37 | Steel Balls | High carbon chrome bearing steel | - |
38 | “O-ring | NBR | - |
39 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
40 | Lock nut | Carbon steel | Nickel plated |
41 | Plug | Chromium steel | Nickel plated |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10-PS | Set of (23), (24), (26) listed above |
CXWL16 | CXWL16-PS | |
CXWL25 | CXWL25-PS |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10R-PS | Set of (33), (34), (35), (38) listed above |
CXWL16 | CXWL16R-PS | |
CXWL25 | CXWL25R-PS |
(Units: mm)
Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]
(Units: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWL10-25 | 35.5 | 45 | 30 | 138 | 27 | 101 | 128 | 165.5 |
CXWL10-50 | 38 | 70 | 50 | 188 | 52 | 126 | 178 | 215.5 |
CXWL10-75 | 40.5 | 95 | 70 | 238 | 77 | 151 | 228 | 265.5 |
CXWL10-100 | 43 | 120 | 90 | 288 | 102 | 176 | 278 | 315.5 |
Part Number |
---|
CDBXWL10-100-E73A-X138 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 2 | Adjustable stroke | Housing mounting |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Cushion | Shock absorber | Type of Shaft Bearing | Ball bushing |
Please check the type/dimensions/specifications of the part CDBXWL10-100-E73A-X138 in the CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers series.
Part Number |
---|
CDBXWL10-100 |
CDBXWL10-100-E73A |
CDBXWL10-100-E73AL |
CDBXWL10-100-E73AL-X138 |
CDBXWL10-100-E73ALS |
CDBXWL10-100-E73AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 707.12 | 1 Piece(s) | 46 Day(s) | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | Adjustable stroke | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 1 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 1 | None | Housing mounting |
How can we improve?
How can we improve?