(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.
Part Number
Configured Part Number is shown.
CDBXWM16-50-A80H3
Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image
Type | Non-lube | |
---|---|---|
Applicable fluids | Air | |
Proof pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWM10, 16 | 0.15 MPa |
CXWM20, 25, 32 | 0.1 MPa | |
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), Adjusting bolt (-X138) |
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | CX helical insert thread |
Indicator symbol | Specifications/contents |
---|---|
-XB11 | Long Stroke Type |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seals |
CXWM10, CXWM16, CXWM25 structural drawings
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum bearing alloy | - |
2 | Housing | Aluminum Alloy | Hard Anodize |
3 | Piston | Aluminum Alloy | Chromate |
4 | Piston rod | Carbon steel piping for machine constructions | Hard chrome plated |
5 | Plate | Aluminum Alloy | Hard Anodize |
6 | Lock nut | Carbon steel | Nickel plating |
7 | Adjusting bolt | Chromium steel | Nickel plating |
8 | Set screw (for fixing rods) | Chromium steel | Nickel plating |
9 | Set screw (for fixing shock absorbers) | Stainless steel | - |
10 | Retaining Ring | Carbon tool steel | Phosphate coated |
11 | Plug | Brass | Nickel plating |
12 | Magnet | - | ø5 (diameter 5 mm) |
13 | Set screw for seal | Chromium steel | Nickel plating |
14 | Spring | Stainless steel | - |
15 | Type CR retaining ring | Carbon tool steel | - |
16 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
17 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
18 | Socket | Brass | Electroless nickel plated |
19 | Gasket | NBR | - |
20 | Rod Gasket | NBR | - |
21 | Piston Gasket | NBR | - |
22 | Piston gasket | NBR | - |
23 | Cylinder tube gasket | NBR | - |
Number | Description | Material | Note |
---|---|---|---|
24 | Locking body | Aluminum Alloy | Hard Anodize |
25 | Lock finger | Alloy tool steel | Nickel plated after quenched |
26 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
27 | Rod Cover | Aluminum Alloy | - |
28 | Return spring | Spring steel | Zinc chromate |
29 | Adjusting bolt | Chromium steel | Nickel plating |
30 | Body gasket | NBR | - |
31 | Rod Gasket | NBR | - |
32 | Piston Gasket | NBR | - |
33 | Steel ball | High carbon chrome bearing steel | - |
34 | Steel ball | High carbon chrome bearing steel | - |
35 | O-ring | NBR | - |
36 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
37 | Lock nut | Carbon steel | Nickel plating |
38 | Plug | Chromium steel | Nickel plating |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (20), (21), (23) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (30), (31), (32), (35) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing
(Unit: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWM10-50 | 26 | 63 | 40 | 154 | 52 | 92 | 144 | 181.5 |
CXWM10-75 | 26 | 88 | 65 | 204 | 77 | 117 | 194 | 231.5 |
CXWM10-100 | 26 | 113 | 90 | 254 | 102 | 142 | 244 | 281.5 |
Part Number |
---|
CDBXWM16-50-A80H3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 50 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | A80H | 0.5 | 3 | None | Housing mounting |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Operating Temperature(°C) | -10::60 | Cushion | Shock absorber | Type of Shaft Bearing | Slide bearing |
Please check the type/dimensions/specifications of the part CDBXWM16-50-A80H3 in the Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series series.
Part Number |
---|
CDBXWM10-100-E73A-XB13 |
CDBXWM10-100-E73AL |
CDBXWM10-100-E73AL-X138 |
CDBXWM16-50-A80HL |
CDBXWM16-50-A80L |
CDBXWM16-50-A80LS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Low Speed | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 2 | Low-speed cylinder (5 to 50 mm/s) | Housing mounting | ||
SGD 566.88 | 1 Piece(s) | 46 Day(s) | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | Adjustable stroke | Housing mounting | ||
SGD 710.73 | 1 Piece(s) | 46 Day(s) | 16 | 50 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | A80H | 3 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 16 | 50 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | A80 | 3 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 16 | 50 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | A80 | 3 | 1 | None | Housing mounting |
How can we improve?
How can we improve?