(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Micro Mist Separator 10-AMD Series separates and removes aerosol-state oil particles.
[Features]
· Modular connection possible with 10-AMD150C to 550C.
· Removes any fine solid particles, such as carbon or dust, of more than 0.01 μm.
[Applications]
· Use as a pre-filter for compressed air used for precision instruments or in clean rooms that require air with a high degree of cleanliness.
Japanese Only
10-AMD150C to 10-AMD550C product images
10-AMD650/10-AMD850 product images
Applicable Fluid | Compressed air |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Minimum Operating Pressure | 0.05 MPa |
Proof Pressure | 1.5 MPa |
Ambient and Fluid Temperature | 5 to 60°C |
Filtration Rating | 0.01 μm (filtration efficiency 99.9%) |
Oil Mist Density At Outlet Side | Max. 0.1 mg/m3 (ANR)*1 (Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm) |
Element Replacement Period | 2 years or when pressure drop reaches 0.1 MPa |
Cleanliness Class (ISO Class) | Class 3 |
Model | 10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 |
---|---|---|---|---|---|---|---|
Rated Flow (L/min[ANR])* | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping Connection Port Diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.
Compatible Models | 10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 |
---|---|---|---|---|---|---|---|
Bracket assembly (With mounting screws (2 pcs.)) | 10-AM-BM101 | 10-AM-BM102 | 10-AM-BM103 | 10-AM-BM104 | 10-AM-BM105 | 10-BM56 | 10-BM57 |
10-AMD150C to 10-AMD550C Model Number Example
10-AMD650/10-AMD850 Model Number Example
10-AMD150C to 10-AMD550C/10-AMD650 diagram
10-AMD850 diagram
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Description | Material | Note |
---|---|---|---|
1 | Body | Diecast aluminum | Inner/outer surface coating |
2 | Housing | Diecast aluminum* | |
3 | Sight Glass | Tempered glass | - |
Number | Description | Material | Compatible Models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 | ||||
4 | Element Assembly | Glass fiber Other | Except option F | 10-AMD-EL150 | 10-AMD-EL250 | 10-AMD-EL350 | 10-AMD-EL450 | 10-AMD-EL550 | 10-AMD-EL650 | 10-AMD-EL850 |
For option F | 10-AMD-EL150-F | 10-AMD-EL250-F | 10-AMD-EL350-F | 10-AMD-EL450-F | 10-AMD-EL550-F | - | - |
(Unit: mm)
10-AMD150C to AMD550C dimensional drawing
Model | Piping Connection Port Diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
10-AMD150C | 1/8, 1/4 | 158 | 10 | 99 | 63 | 20 | 63 | 10 |
10-AMD250C | 1/4, 3/8 | 172 | 14 | 113 | 76 | 20 | 76 | 10 |
10-AMD350C | 3/8, 1/2 | 204 | 18 | 145 | 90 | 20 | 90 | 10 |
10-AMD450C | 1/2, 3/4 | 225 | 20 | 166 | 106 | 20 | 106 | 10 |
10-AMD550C | 3/4, 1 | 259 | 24 | 200 | 122 | 20 | 122 | 15 |
Model | Bracket-Related Dimensions | Clogging Checker Related Dimensions | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | |
10-AMD150C | 173 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 |
10-AMD250C | 190 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 |
10-AMD350C | 222 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 |
10-AMD450C | 246 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 |
10-AMD550C | 278 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 |
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Clogging Checker | Element materials | Compatible Models |
---|
Loading...
How can we improve?
How can we improve?