(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series (Part Numbers)

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series

A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDVJ5B10-30B-5LZ-B

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series Specifications

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series external appearance

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series external appearance

JIS symbol: Double acting / Single rod, rubber bumper

JIS symbol: Double acting / Single rod, rubber bumper

Can be operated manually by pushing the manual button indicated by the arrow

Can be operated manually by pushing the manual button indicated by the arrow

Specifications

Tube Inner Diameter (mm)ø10ø16
ActionDouble acting, single rod
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.15 MPa
Ambient and Fluid Temperature-10°C to 50°C (no freezing)
CushioningRubber cushion
LubricationNot required (non-lubricated)
Stroke Length Tolerance0 to +1.0
Port SizeM5 × 0.8
Mount Support TypeBasic type, axial foot type, rod-end flange type
Piston Speed50 to 750 mm/s50 to 150 mm/s
Allowable Kinetic Energy0.035 J0.090 J

Solenoid Valve Specifications

Applicable Solenoid Valve ModelSYJ3190
Electrical EntryGrommet (G), L plug connector (L), M plug connector (M)
Coil Rated Voltage (V)DC24, 12, 6, 5, 3
AC 50/60 Hz100, 110, 200, 220
Effective Area of Valve (Cv Value)1.8 mm2 (0.1)
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard0.35 (with light: 0.4)
*Apparent Power VAAC100 V0.78 (with light: 0.81)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
200 V1.18 (with light: 1.22)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
Surge Voltage SuppressorDiode (varistor for non-polarized type)
Indicator lightLED
  • *The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
  • *For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Since the voltage drops due to the internal circuit in S and Z types, the allowable voltage fluctuation should be within the following range.
    S and Z types - 24 V DC: -7 to +10%, 12 V DC: -4 to +10%

Standard Stroke Table

 

(Units: mm)

 

Tube Inner Diameter (mm)Standard Stroke
1015, 30, 45, 60
1615, 30, 45, 60

*If types for more than the strokes above (61 strokes) are required, please contact the SMC support center.

Changing between Rod Extended when Energized and Rod Retracted when Energized

The procedure for changing between having the rod extended when energized and having the rod retracted when energized

Changing method 1

Changing method 1

1. Using a screwdriver, loosen the 2 small round head screws and remove the plate and solenoid valve. At this time, instead of removing the plate and solenoid valve separately, remove them together with the small round head screws still inserted.

Changing method 2

Changing method 2

2. Turn the pipe gasket 180° and mount with the letter "B" showing.

Changing method 3

Changing method 3

3. Install the solenoid valve and plate, and tighten the small round head screws using a screwdriver. After tightening, press the manual button on the solenoid valve to check for any air leaks and to confirm the operating conditions. When the cylinder is viewed from above, the position of the gasket will be as shown in the figure above.

Dimensions

 

(Units: mm)

 

Basic type (B) CVJ5 dimensional drawing

Basic type (B) CVJ5 dimensional drawing

Tube Internal DiameterABCDFHHXMMNANBNDNNSZ
10151214482835M4 × 0.712.59.58 (-0.022 to 0)M8 × 14690 [91]
16151820582841M5 × 0.812.59.510 (-0.022 to 0)M10 × 14791 [92]

*Values shown inside [ ] are for AC.

 

Rod End Nut

Tube Inner Diameter (mm)B1H1
1073.2
1684

Diagram / (*Cannot be Disassembled)

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series diagram

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series diagram

NumberNameMaterialNotes
1Rod coverAluminum alloyClear anodizing
2Head coverAluminum alloyClear anodizing
3Cylinder TubingStainless steel-
4Piston rodStainless steel-
5PistonAluminum alloyChromate
6Mounting nutBrassNickel plating
7Rod End NutRolled steelZinc chromate
8DamperUrethane-
9Steel BallsCarbon steel-
10StudBrassElectroless nickel plating
11Round Head Combination ScrewsRolled steelZinc chromate
12PlateZinc alloy-
13Solenoid Valve-*See steps below
14PipeAluminum alloyClear anodizing
15Piston SealNBR-
16Rod SealNBR-
17Tube GasketNBR-
18Piston GasketNBR-
19GasketNBR and SUS304-
20Pipe GasketNBR-
21Plate GasketNBR-

*Solenoid valve part number display method: SYJ3190-□ (rated voltage) □ (electrical entry) □ (light and surge voltage suppressor)

Usage Precautions

  • *During installation, secure the rod cover and tighten it or the rod cover body by tightening the mounting nut to an appropriate level.
  • *Tighten the mounting screws to an appropriate tightening torque within the range given below.  ø6 mm: 2.1 to 2.5 N·m, ø10 mm: 5.9 to 6.4 N·m, ø16 mm: 10.8 to 11.8 N·m
  • *To remove and install the retaining ring for the knuckle pin or clevis pin, use an appropriate pair of pliers (tool for installing a type C-type retaining ring). For ø10‑mm types, use ultra-thin pliers.
  • *For the auto switch mounting rail, do not remove the rail that is already equipped.
  • *This product is designed for use with a compressed air system only. Do not exceed the specified ranges for pressure or temperature, as this may cause damage, malfunctions, etc.
  • *When energizing valves for an extended period of time, heat generated by the coil will cause the temperature to rise, decreasing solenoid valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *See the SMC catalog for information such as specifications, axial foot type (L) dimensional drawings and accessory bracket dimensions not detailed above.
Part Number
CDVJ5B10-30B-5LZ-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Type of Mount Support Energized push/pull Solenoid valve voltage Lead wire electrical entry Indicator light / Surge voltage suppressor

SGD 234.38

1 Piece(s) 46 Day(s) 1030Built-in magnetWithout switch--Band mounting styleBasic typeRetracted when energized24 V DCL plug connectorWith light and surge voltage suppressor

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Valves Presence Cushion Rubber cushion Operating Pressure(MPa) 0.15 to 0.7

Please check the type/dimensions/specifications of the part CDVJ5B10-30B-5LZ-B in the Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series series.

Similar Part Numbers

Part Number
CDVJ5B10-15-5G-A
CDVJ5B10-15-5G-B
CDVJ5B10-15-5G-C73L
CDVJ5B10-45-5G-B
CDVJ5B10-45B-5LZ-C73
CDVJ5B10-45B-5LZ-C73C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Type of Mount Support Energized push/pull Solenoid valve voltage Lead wire electrical entry Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote 1015Built-in magnetWithout switch--Rail mounting typeBasic typeExtended when energized24 V DCGrommetWithout light or surge voltage suppressor

-

1 Piece(s) Quote 1015Built-in magnetWithout switch--Band mounting styleBasic typeExtended when energized24 V DCGrommetWithout light or surge voltage suppressor

-

1 Piece(s) Quote 1015Built-in magnetC7332-Basic typeExtended when energized24 V DCGrommetWithout light or surge voltage suppressor

-

1 Piece(s) Quote 1045Built-in magnetWithout switch--Band mounting styleBasic typeExtended when energized24 V DCGrommetWithout light or surge voltage suppressor

-

1 Piece(s) Quote 1045Built-in magnetC730.52-Basic typeRetracted when energized24 V DCL plug connectorWith light and surge voltage suppressor

-

1 Piece(s) Quote 1045Built-in magnetC73C0.52-Basic typeRetracted when energized24 V DCL plug connectorWith light and surge voltage suppressor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)