(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDG5EA80TFSV-150
Stainless Steel Cylinder CG5-S Series external appearance
JIS symbol: Double acting / Single rod, rubber bumper
JIS symbol air cushion
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.05 MPa | |||||||
Ambient and Fluid Temperature | Without auto switch: -10 to 70°C, With auto switch: -10 to 60°C | |||||||
Cushioning | Rubber bumper, air cushion | |||||||
Lubrication | Not required (non-lubricated) | |||||||
Piston Speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke Length Tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000 (st0 to +1.4) mm, Up to 15,000 (st0 to +1.8) mm | ||||||
Mount Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, integrated clevis type |
(Units: mm)
Tube Internal Diameter | Standard Stroke | Long stroke | Maximum Manufacturable Stroke |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
With rubber bumper diagram
With air cushion, diagram
Number | Name | Material | |
---|---|---|---|
1 | Rod cover | SUS304 | |
2 | Head cover | SUS304 | |
3 | Cylinder Tubing | SUS304 | |
4 | Piston rod | SUS304 | Hard chrome plating |
5 | Damper | Urethane | |
6 | Rod End Nut | SUS304 | |
7 | Cushion Seal | Urethane | |
14 | Cushion Valve | SUS304 | |
15 | Valve Retainer | SUS304 | |
16 | Lock Nut | SUS304 | |
17 | Bushing | Resin/Copper alloy (Multiple layers) | |
18 | Piston | Aluminum alloy | |
19 | Wear Ring | Resin | |
20 | Cushion Ring | Aluminum alloy |
*1: The material and surface treatment of component parts other than those listed above are the same as the standard type in the CG1 Series.
*2: For cylinders with auto switches, a magnet is attached to the piston.
Number | Name | Material | |
---|---|---|---|
CG5□□□SR | CG5□□□SV | ||
8 | Water-Resistant Scraper | NBR | FKM |
9 | Rod Seal | ||
10 | Piston Seal | ||
11 | Valve Seal | ||
12 | Valve Retainer Gasket | ||
21 | Piston Gasket | ||
22 | Cushion Ring Gasket | ||
13 | Label Protective Sheet | PET |
Tube Internal Diameter (mm) | Rubber bumper | Air cushion | ||
---|---|---|---|---|
CG5□N□SR | CG5□N□SV | CG5□A□SR | CG5□A□SV | |
20 | CG5N20SR-PS | CG5N20SV-PS | CG5A20SR-PS | CG5A20SV-PS |
25 | CG5N25SR-PS | CG5N25SV-PS | CG5A25SR-PS | CG5A25SV-PS |
32 | CG5N32SR-PS | CG5N32SV-PS | CG5A32SR-PS | CG5A32SV-PS |
40 | CG5N40SR-PS | CG5N40SV-PS | CG5A40SR-PS | CG5A40SV-PS |
Contents | Set of (9) and (10) from above | Set of (9), (10), (11) and (12) from above |
Part Number |
---|
CDG5EA80TFSV-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 80 | 150 | Standard | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Integrated Clevis Type | None | FKM |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No | Valves | Presence |
Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDG5EA80TFSV-150 in the Stainless Steel Cylinder CG5-S Series series.
Part Number |
---|
CDG5BA100SR-1000 |
CDG5BA100SR-1100 |
CDG5BA100SR-125-G5BAL |
CDG5EA80TFSV-170 |
CDG5EA80TFSV-180 |
CDG5EA80TFSV-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2,850.17 | 1 Piece(s) | 46 Day(s) | 100 | 1,000 | Standard | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | ||
SGD 3,035.90 | 1 Piece(s) | 46 Day(s) | 100 | 1,100 | Standard | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | ||
- | 1 Piece(s) | Quote | 100 | 125 | Standard | Non-lube, air cushion | Built-in magnet | Rc | G5BA | 3 | 2 | Basic type | None | NBR | ||
- | 1 Piece(s) | Quote | 80 | 170 | Standard | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Integrated Clevis Type | None | FKM | ||
- | 1 Piece(s) | Quote | 80 | 180 | Standard | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Integrated Clevis Type | None | FKM | ||
- | 1 Piece(s) | Quote | 80 | 200 | Standard | Non-lube, air cushion | Built-in magnet | G | Without switch | - | - | Integrated Clevis Type | None | FKM |
How can we improve?
How can we improve?