(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A special cylinder with low friction, even during bi-directional operation.
[Features]
· An air cylinder with reduced stick-slip at low speed ranges.
· Stable operation possible even at 5 mm/s (based on JIS B 8377).
· Lightweight and with improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDQSYB16-30DC-M9BW
Smooth Cylinder CQSY Series external appearance
Smooth Cylinder CQSY Series JIS symbol (rubber bumper)
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Model | Pneumatic (non-lube) type | |||
Action | Double acting, single rod | |||
Fluid | Air | |||
Proof Pressure | 1.05 MPa | |||
Maximum operating pressure | 0.7 MPa | |||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) | |||
Cushioning | Rubber cushion | |||
Rod-end thread | Female thread | |||
Stroke Length Tolerance | +1.0 mm* 0 | |||
Piston Speed | 5 to 500 mm/s | |||
Allowable leakage rate | 0.5 L/min (ANR) or less |
*The stroke length tolerance does not include bumper deflection.
(Units: MPa)
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Minimum Operating Pressure | 0.03 | 0.02 |
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
12, 16 | 5, 10, 15, 20, 25, 30 |
20, 25 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
(Unit: g)
Tube Internal Diameter (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 37 | 43 | 50 | 57 | 63 | 70 | - | - | - | - |
16 | 49 | 57 | 66 | 74 | 83 | 92 | - | - | - | - |
20 | 75 | 88 | 101 | 114 | 127 | 140 | 153 | 165 | 178 | 191 |
25 | 109 | 125 | 140 | 156 | 172 | 188 | 204 | 220 | 236 | 252 |
With standard stroke
Calculation Example) CQSYD20-20DCM
Total 216 g
*Refer to the SMC catalog for the additional weight table.
(Unit: g)
Tube Internal Diameter (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 45 | 51 | 58 | 65 | 71 | 78 | - | - | - | - |
16 | 59 | 67 | 76 | 85 | 94 | 103 | - | - | - | - |
20 | 106 | 119 | 132 | 145 | 157 | 170 | 183 | 195 | 208 | 221 |
25 | 151 | 167 | 183 | 199 | 215 | 231 | 246 | 262 | 278 | 294 |
(Units: mm)
Standard Type (Through-Hole / Both Ends Tapped Common): CQSYB, CDQSYB
ø12 mm dimensional drawing
ø16 mm dimensional drawing 1
ø16 mm dimensional drawing 2
ø20 mm / ø25 mm dimensional drawing
ø20 mm / ø25 mm dimensional drawing - with rod end male threading
Tube Internal Diameter (mm) | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|
12 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | M5 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
ø20 (diameter 20 mm) / ø25 (diameter 25 mm) dimensional drawing, with boss on head
Tube Internal Diameter (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 00 |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
*The product with a boss on the head side is applicable only with standard strokes.
Standard type
Tube Internal Diameter (mm) | Stroke Range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||||||||||
12 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 29 | 24.5 | 39 | 34.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 32.5 | 27.5 | 42.5 | 37.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
*For the following bore/stroke sizes, the through-hole is threaded - Standard type: ø20 mm; 5 to 10 stroke and ø25 mm; 5 stroke.
*See the SMC catalog for dimensional drawings and dimensions tables not detailed above.
Part Number |
---|
CDQSYB16-30DC-M9BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 30 | 0.03 to 0.7 | Built-in magnet | Standard | M9BW | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CDQSYB16-30DC-M9BW in the Smooth Cylinder CQSY Series series.
Part Number |
---|
CDQSYB12-10DC-A93S |
CDQSYB12-10DC-A93V |
CDQSYB12-10DC-A93VL |
CDQSYB16-30DC-M9BWL |
CDQSYB16-30DC-M9BWV |
CDQSYB16-30DC-M9BWZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
SGD 97.65 | 1 Piece(s) | 46 Day(s) | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 16 | 30 | 0.03 to 0.7 | Built-in magnet | Standard | M9BW | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 16 | 30 | 0.03 to 0.7 | Built-in magnet | Standard | M9BWV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 16 | 30 | 0.03 to 0.7 | Built-in magnet | Standard | M9BW | 5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) |
How can we improve?
How can we improve?