(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CS1F300-1200
Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance
JIS symbol: Double acting type, air cushion
Type | Lube Type / Non-Lube Type | Air-hydro type |
---|---|---|
Tube Inner Diameter (mm) | ø125 to ø300 mm (internal diameter) | ø125 mm (internal diameter), ø140 mm (internal diameter), ø160 mm (internal diameter) |
Fluid | Air | Turbine oil |
Proof Pressure | *1.57 MPa | |
Maximum Operating Pressure | 0.97 MPa | |
Minimum Operating Pressure | 0.05 MPa | 0.06 MPa |
Piston Speed | 50 to 500 mm/s | 0.5 to 200 mm/s |
Cushioning | Yes | None |
Ambient and Fluid Temperature | 0 to 70°C (no freezing) Air-hydro type: 5 to 60°C | |
Stroke Length Tolerance (mm) | 250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8) 1,501 to 2,000 st: (0 to +2.2), 2,001 to 2,400 st: (0 to +2.6) | |
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
*Japanese Class 2 Pressure Vessel Act compliant products: 1.46 MPa.
(Units: mm)
Tube Material | Aluminum Tube | Iron tube | |
---|---|---|---|
Tube Internal Diameter | Mounting Bracket | ||
Basic Type / Head Flange Type Single Clevis Type / Double Clevis Type Center Trunnion Type / Foot Type Rod-end flange type | Basic Type / Head Flange Type / Single Clevis Type / Double Clevis Type Center Trunnion Type | Foot type Rod-end flange type | |
125 | 1,000 or less | 1,000 or less | 1,600 or less |
140 | 1,000 or less | 1,000 or less | 1,600 or less |
160 | 1,200 or less | 1,200 or less | 1,600 or less |
180 | - | 1,200 or less | *2,000 or less |
200 | - | *1,200 or less | *2,000 or less |
250 | - | 1,200 or less | 2,400 or less |
300 | - | 1,200 or less | 2,400 or less |
*Aluminum tubes are used for ø180‑mm and ø200‑mm Japanese Class 2 Pressure Vessel Act compliant products.
Name | Material | Notes | |
---|---|---|---|
Cover | Rolled steel plate | Painted black | |
Tube | ø125, ø140, ø160 | Aluminum alloy | Hard anodized aluminum |
Carbon steel tube | Inner surface: hard anodized aluminum | ||
ø180, ø200, ø250, ø300 | *Carbon steel tube | *Inner surface: hard anodized aluminum | |
Sliding Part Seal | Lube type | NBR | JIS B2401 O-rings |
Non-lube type | NBR | - | |
Air-hydro type | NBR | - | |
Piston rod | Carbon steel | Hard chrome plating | |
Piston | Lube type | Cast iron | - |
Non-lube type | Aluminum alloy casting (Iron tube: cast iron) | Chromate (for aluminum alloy casting) | |
Air-hydro type | Aluminum alloy casting (Iron tube: cast iron) | Chromate (for aluminum alloy casting) |
*ø180 mm and ø200 mm Japanese Class 2 Pressure Vessel Act compliant product material: aluminum alloy; Note should state "hard anodized aluminum".
Lube type diagram
Non-lube type diagram
Air-hydro type diagram
Number | Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Rolled steel plate | Painted black | |
2 | Head cover | Rolled steel plate | Painted black | |
3 | Cylinder Tubing | ø125 to ø160 mm | Aluminum alloy | Hard anodized aluminum |
ø125 to ø300 mm | Carbon steel tube | Inner surface: hard chrome plating | ||
4 | Piston | ★ Cast iron | - | |
5 | Piston rod | Carbon steel | Hard chrome plating | |
6 | Retaining Plate | Cast iron | Painted black | |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
8 | Valve Guide | Brass | - | |
9 | Tie-rod | Carbon steel | Bright chromate | |
10 | Tie-Rod Nut | Rolled steel | Black zinc chromate | |
11 | Spring Washer | Steel wire | Black zinc chromate | |
12 | Retaining Plate Bolt | Chrome molybdenum steel | Black zinc chromate | |
13 | Spring Washer | Steel wire | Black zinc chromate | |
14 | Cushion ring A | Rolled steel | Zinc chromate | |
15 | Cushion Ring B | Rolled steel | Zinc chromate | |
16 | Cushion Valve | Rolled steel | Electroless nickel plated | |
17 | Spacer A | Rolled steel | Zinc chromate | |
18 | Spacer B | Rolled steel | Zinc chromate | |
19 | Air Releasing Valve B | Rolled steel | Zinc chromate | |
20 | Air Releasing Valve A | Chrome molybdenum steel | - | |
21 | Check Ball | Chrome bearing steel | - | |
22 | *Tie-Rod Reinforcement Ring | Rolled steel | Painted black | |
32 | Wear Ring | Resin | - |
*For long strokes
★ Non-lube and air-hydro type aluminum tube material: aluminum alloy casting.
Number | Name | Material |
---|---|---|
Lube type | ||
23 | Wiper Ring | NBR |
*24 | Cushion Seal | |
25 | Rod Seal | |
26 | Piston Seal | |
27 | Valve Seal | |
28 | Tube Gasket | |
*29 | Piston gasket | |
30 | Retaining Plate Gasket | |
*31 | Guide Gasket |
*Cushion seal, piston gasket and guide gasket are non-replaceable products and so are not included in the seal kit.
*Seals except types 25 and 26 are the same as for the lube type. (Air-hydro type only: Excluding cushion seal)
For replacement part numbers (seal kit) for the CS1 Series standard type air cylinders, refer to the table below.
Replacement parts (for 1 cylinder) are a set of wiper ring, rod seal, piston seal, valve seal, tube gasket and retaining plate gasket.
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1-125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1-140A-PS | |
160 | CS1-160A-PS | |
180 | CS1-180A-PS | |
200 | CS1-200A-PS | |
250 | CS1-250A-PS | |
300 | CS1-300A-PS |
*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1N125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1N140A-PS | |
160 | CS1N160A-PS | |
180 | CS1N180A-PS | |
200 | CS1N200A-PS | |
250 | CS1N250A-PS | |
300 | CS1N300A-PS |
*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1H125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1H140A-PS | |
160 | CS1H160A-PS |
Warning
Caution
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
CS1F300-1200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 6,807.97 | 1 Piece(s) | 46 Day(s) | - | 300 | 1,200 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Conforming | Lube type |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | Presence |
Please check the type/dimensions/specifications of the part CS1F300-1200 in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.
Part Number |
---|
CS1B125-100-XC86A |
CS1B125-1000-XC35 |
CS1B125-1000-XC6 |
CS1F300-1219 |
CS1F300-1240 |
CS1F300-1250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 125 | 100 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | With rod end nut | Basic type | None | Aluminum tube | With rod-end bracket | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 1,000 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | With coil scraper | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 1,000 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | Material: stainless steel | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 300 | 1,219 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 300 | 1,240 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 300 | 1,250 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Rod-end flange type | None | Iron tube | None | - | Conforming | Lube type |
How can we improve?
How can we improve?