(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
MBB50-1Z
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series external appearance
Symbol (Double acting)
Tube Internal Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 |
---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||
Applicable fluids | Air | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||||||
Lubrication | Not required (non-lube) | ||||||
Operating piston speed | 50 to 1,000 mm/s | ||||||
Stroke length tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2) | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Port size (Rc) | 1/8 | 1/4 | 3/8 | 1/2 | |||
Mounting style | Basic type, axial foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type |
(Unit: mm)
Tube I.D. | Standard stroke | Max. manufacturable stroke | |
---|---|---|---|
Stroke range (1) | Stroke range (2) | ||
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,000 | Up to 2,700 |
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,800 | |
50 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
80 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | ||
100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | ||
125 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 | Up to 2,000 |
Out (right facing arrow) / In (left facing arrow)
(Unit: N)
Bore size (mm) | Rod diameter (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||||
32 | 12 | OUT | 804 | 161 | 241 | 322 | 402 | 482 | 563 | 643 | 724 | 804 |
IN | 691 | 138 | 207 | 276 | 346 | 415 | 484 | 553 | 622 | 691 | ||
40 | 16 | OUT | 1,257 | 251 | 377 | 503 | 629 | 754 | 880 | 1,006 | 1,131 | 1,257 |
IN | 1,056 | 211 | 317 | 422 | 528 | 634 | 739 | 845 | 950 | 1,056 | ||
50 | 20 | OUT | 1,963 | 393 | 589 | 785 | 982 | 1,178 | 1,374 | 1,570 | 1,767 | 1,963 |
IN | 1,649 | 330 | 495 | 660 | 825 | 989 | 1,154 | 1,319 | 1,484 | 1,649 | ||
63 | 20 | OUT | 3,117 | 623 | 935 | 1,247 | 1,559 | 1,870 | 2,182 | 2,494 | 2,805 | 3,117 |
IN | 2,803 | 561 | 841 | 1,121 | 1,402 | 1,682 | 1,962 | 2,242 | 2,523 | 2,803 | ||
80 | 25 | OUT | 5,027 | 1,005 | 1,508 | 2,011 | 2,514 | 3,016 | 3,519 | 4,022 | 4,524 | 5,027 |
IN | 4,536 | 907 | 1,361 | 1,814 | 2,268 | 2,722 | 3,175 | 3,629 | 4,082 | 4,536 | ||
100 | 30 | OUT | 7,854 | 1,571 | 2,356 | 3,142 | 3,927 | 4,712 | 5,498 | 6,283 | 7,069 | 7,854 |
IN | 7,147 | 1,429 | 2,144 | 2,859 | 3,574 | 4,288 | 5,003 | 5,718 | 6,432 | 7,147 | ||
125 | 32 | OUT | 12,272 | 2,454 | 3,682 | 4,909 | 6,136 | 7,363 | 8,590 | 9,818 | 11,045 | 12,272 |
IN | 11,468 | 2,294 | 3,440 | 4,588 | 5,734 | 6,881 | 8,028 | 9,174 | 10,321 | 11,468 |
*Theoretical output (N) = Pressure (MPa) × Piston area (mm2)
(Increment: kg)
Tube Internal Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.44 | 0.59 | 1.04 | 1.29 | 2.41 | 3.36 | 5.48 |
Axial foot | 0.56 | 0.73 | 1.26 | 1.57 | 2.91 | 4.02 | 7.56 | |
Flange | 0.73 | 0.96 | 1.49 | 2.08 | 3.86 | 6.67 | 9.64 | |
Single clevis | 0.69 | 0.82 | 1.38 | 1.92 | 3.52 | 6.53 | 8.05 | |
U-Shaped Clevis Type | 0.7 | 0.86 | 1.47 | 2.08 | 3.81 | 7.05 | 8.25 | |
Center trunnion | 0.73 | 0.95 | 1.52 | 2.09 | 3.96 | 7.03 | 8.46 | |
Additional weight per 50 mm of stroke | All mounting brackets | 0.11 | 0.16 | 0.26 | 0.27 | 0.42 | 0.56 | 0.71 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 | 1.08 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 | 1.58 |
Calculation Example) MBB32-100Z (Basic, ø32 [32‑mm diameter], 100 stroke)
0.44 + 0.11 × 100/50 = 0.66 kg
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series Structural Drawing
Number | Description | Material | Quantity | Note |
---|---|---|---|---|
1 | Rod Cover | Die-cast aluminum | 1 | Trivalent chromated |
2 | Head cover | Die-cast aluminum | 1 | Trivalent chromated |
3 | Cylinder tube | Aluminum Alloy | 1 | Hard Anodize |
4 | Piston rod | Carbon steel | 1 | Hard chrome plating |
5 | Piston | Aluminum Alloy | 1 | - |
6 | Cushion ring | Aluminum Alloy | 1 | Anodized |
7 | Cushion ring B | Aluminum Alloy | 1 | Anodized |
8 | Bushing | Resin/Copper alloy (Multiple layers) | 1 | - |
9 | Cushion valve | Steel wire | 2 | Trivalent zinc chromated |
10 | Retaining Ring | Steel for spring | 2 | ø40 to 25 (40‑mm to 25‑mm diameter) |
11 | Tie-rod | Carbon steel | 4 | Trivalent zinc chromated |
12 | Tie-rod nut | Carbon steel | 8 | Trivalent zinc chromated |
13 | Wear ring | Resin | 1 | - |
14 | Rod Gasket | NBR | 1 | - |
15 | Piston Gasket | NBR | 1 | - |
16 | Cushion seal | Urethane | 2 | - |
17 | Cushion valve seal | NBR | 2 | - |
18 | Cylinder tube gasket | NBR | 2 | - |
19 | Rod-end nut | Rolled steel | 1 | Trivalent zinc chromated |
20 | Magnet | - | (1) | - |
(Unit: mm)
Basic: (MBB) dimensional drawing
Axial foot: (MBL) dimensional drawing
Rod-end flange type: (MBF) dimensional drawing
Head flange: / (MBG) dimensional drawing
Part Number |
---|
MBB50-1Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 50 | 1 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|
Please check the type/dimensions/specifications of the part MBB50-1Z in the Air Cylinder, Standard Type, Double Acting, Single Rod MB Series series.
Part Number |
---|
MBB100-100KZ |
MBB100-100NZ |
MBB100-100Z-V |
MBB50-200JZ |
MBB50-200KZ |
MBB50-200NZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Rubber cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Single knuckle joint | Basic type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 50 | 200 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 50 | 200 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | None | - | - | - | - | - | ||
SGD 221.20 | 1 Piece(s) | 46 Day(s) | [Double Acting] Double Acting | 50 | 200 | Standard | - | - | - | Rubber cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - |
How can we improve?
How can we improve?