(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Digital flow rate setting and detection are possible
・ Available in 2 types: integrated display type and separate type
・ It supports switch output, integrated pulse output, and analog output
・ Instantaneous flow rate and integrated flow rate can be switched
・ 2 independent flow rates can be set
・ Protective structure IP65
Part Number
Configured Part Number is shown.
PF2A200-B
External appearance of PF2A7 Series (Integrated display type)
External appearance of PF2A5 Series (Remote type / sensor part)
Model | PF2A710 | PF2A750 | PF2A711 | PF2A721 | PF2A751 | |
---|---|---|---|---|---|---|
Measured fluid | Air, nitrogen | |||||
Flow rate measurement range | 0.5 to 10.5 L/min | 2.5 to 52.5 L/min | 5 to 105 L/min | 10 to 210 L/min | 25 to 525 L/min | |
Set flow rate range | 0.5 to 10.5 L/min | 2.5 to 52.5 L/min | 5 to 105 L/min | 10 to 210 L/min | 25 to 525 L/min | |
Rated flow range | 1 to 10 L/min | 5 to 50 L/min | 10 to 100 L/min | 20 to 200 L/min | 50 to 500 L/min | |
Minimum Unit Setting | 0.1 L/min | 0.5 L/min | 1 L/min | 2 L/min | 5 L/min | |
Accumulated pulse flow rate exchange value (pulse width: 50 ms) | 0.1 L/pulse | 0.5 L/pulse | 1 L/pulse | 2 L/pulse | 5 L/pulse | |
Display unit *1, 2) | Instantaneous flow rate | L/min, CFM × 10^-2 | L/min, CFM x 10^-1 | |||
Accumulated flow rate | L, ft^3 × 10^-1 | |||||
Operating Fluid Temperature | 0 to 50°C | |||||
Accuracy *3) | ±5% F.S. | |||||
Repeatability | ±1% F.S. | ±2% F.S. | ||||
Temperature characteristics | ±3% F.S. (15 to 35°C, 25°C reference), ±5% F.S. (0 to 50°C, 25°C reference) | |||||
Current Consumption | 150 mA or less | 160 mA or less | 170 mA or less | |||
Weight *4) | 250 g | 290 g | ||||
Port size (Rc, NPT, G) | 1/8, 1/4 | 3/8 | 1/2 | |||
Detection Type | Heat type | |||||
Indicator light | 3-digit 7-segment LED | |||||
Operating Pressure Range | -50 kPa to 0.5 MPa | -50 kPa to 0.75 MPa | ||||
Withstand pressure | 1.0 MPa | |||||
Accumulated Flow Rate Range *5) | 0 to 999,999 L | |||||
Output Specifications *6) | Switch output | NPN open collector: Maximum load current: 80 mA, Internal voltage drop: 1 V or less (with load current of 80 mA), Maximum applied voltage: 30 V, 2 outputs | ||||
PNP open collector maximum load current: 80 mA, internal voltage drop: 1.5 V or less (with load current of 80 mA), 2 outputs | ||||||
Accumulated pulse output | NPN or PNP open collector (same as switch output) | |||||
Indicator light | Light up when output is turned ON, OUT1: green, OUT2: red | |||||
Response Time | 1 s or less | |||||
Hysteresis | Hysteresis mode: Variable (It can be set from 0) Window comparator mode *7): Fixed (3 digits) | |||||
Power supply voltage | 12 to 24 V AC ±10% | |||||
Environment | Protective Enclosure | IP65 | ||||
Operating temperature range | During operation: 0 to 50°C, during storage: -25 to 85℃ (However, no freezing or condensation) | |||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | |||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | |||||
Certification, standards, etc. | CE |
*1) For digital flow switch with the unit switching function (For the type without the unit switching function, fixed SI unit [L/min or L, m^3, m^3 × 10^3] will be set. )
*2) The flow rate display can be switched between the basic condition of 0°C and 101.3 kPa and the basic condition (ANR) of 20°C, 101.3 kPa and 65% RH.
*3) A straight section that is 8 times or more the pipe diameter should be provided to the pipe on the IN side of the product. If not, the accuracy may fluctuate by ±5% F.S. or more.
*4) It does not include lead.
*5) The accumulated flow rate value is reset when the power supply is turned off.
*6) Switch output and accumulated pulse output can be selected during the initial setting.
*7) Window comparator mode: Since the hysteresis (H) will reach 3 digits, separate P_1, P_2 or n_1, n_2 by 7 digits or more. (In the case of OUT2, n_1 and n_2 will become n_3 and n_4, and P_1 and P_2 will become P_3 and P_4.)
*8) All flow switches comply with CE marking.
*9) For wiring and thread standard, refer to the instruction manual.
*10) Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.
Model | PF2A510 | PF2A550 | PF2A511 | PF2A521 | PF2A551 | |
---|---|---|---|---|---|---|
Measured fluid | Air, nitrogen | |||||
Detection Type | Heat type | |||||
Rated flow range | 1 to 10 L/min | 5 to 50 L/min | 10 to 100 L/min | 20 to 200 L/min | 50 to 500 L/min | |
Operating Pressure Range | -50 kPa to 0.5 MPa | -50 kPa to 0.75 MPa | ||||
Withstand pressure | 1.0 MPa | |||||
Operating Fluid Temperature | 0 to 50°C | |||||
Accuracy *1, 2) | ±5% F.S. | |||||
Repeatability *1) | ±1% F.S. (Connect with PF2A3□□), ±3% F.S. (Connect with PF2A2□□) | |||||
Temperature characteristics | ±2%F.S. (15 to 35°C, 25°C standard) ±3%F.S. (0 to 50°C, 25°C reference) | |||||
Output Specifications *3) | Output for monitor | Analog voltage output (non-linear) output impedance 1 kΩ monitor section PF2A3□□ output | ||||
Analog output | Voltage output 1 to 5 V (Within the rated flow rate range) Accuracy: ±5% F.S., minimum load impedance: 100 kΩ (Output Impedance: 1 kΩ) | |||||
Current output 4 to 20 mA (Within the rated flow rate range) Accuracy: ±5% F.S., maximum load impedance: 300 Ω or less (12 V DC), 600 Ω or less (DC24V) | ||||||
Power supply voltage | 12 to 24 V AC ±10% | |||||
Current Consumption | 100 mA or less | 110 mA or less | ||||
Environment | Protective Enclosure | IP65 | ||||
Operating temperature range | During operation: 0 to 50°C, During storage: -25 to 85°C (No freezing or condensation) | |||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | |||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | |||||
Certification, standards, etc. | CE | |||||
Weight *4) | 200 g | 240 g | ||||
Port size (Rc, NPT, G) | 1/8, 1/4 | 3/8 | 1/2 |
*1) Total accuracy when combined with PF2A2□□/3□□.
*2) It can be provided a straight pipe section 8 times or more the pipe diameter on the IN side of the product. If not, the accuracy may fluctuate by ±5% F.S. or more.
*3) The output method is selected by default.
*4) It does not include lead. (add 20 g for models with analog output [when current or voltage output has been selected])
*5) The flow rate unit is based on 0°C and 101.3 kPa.
*6) All sensor parts comply with CE marking.
*7) For wiring and thread standard, refer to the instruction manual.
*8) Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.
(Units: mm)
Dimensional drawing of PF2A710/750
Connector pin number of PF2A710/750
Pin name
Dimensional drawing of PF2A711/721/751
* It can be provided a straight pipe section 8 times or more the pipe diameter on the inlet side of the switch.
(Units: mm)
Dimensional drawing of PF2A510/550
Connector pin number of PF2A510/550
Pin name
All output specification dimensions
Dimensional drawing of PF2A511/522/551
All output specification dimensions
* It can be provided a straight pipe section 8 times or more the pipe diameter on the inlet side of the switch.
Structural drawing of PF2A710/750/PF2A510/550
Structural drawing of PF2A711/721/751 / PF2A511/521/551
Part Number |
---|
PF2A200-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Voltage (V) | Liquid contact parts material | Display | Protection Structure | Unit Specifications | Lead Wire | Rated Pressure Range | Rating Flow Range (L/min) | Sensor type | Accessory | Option | Output Specification | Accuracy (%F.S.) | Contact configuration | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 478.33 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | With unit conversion function | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Front protective cover + Panel mount | NPN open collector 4 outputs | ±5 | - | - |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Pressure Resistant(MPa) | 1 |
---|---|---|---|---|---|
Power Supply Type | DC |
Please check the type/dimensions/specifications of the part PF2A200-B in the Digital Flow Switch For Air PF2A Series series.
Part Number |
---|
PF2A200-4C |
PF2A200-A |
PF2A200-A4C |
PF2A200-B4C |
PF2A200-M |
PF2A200-M4C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Voltage (V) | Liquid contact parts material | Display | Protection Structure | Unit Specifications | Lead Wire | Rated Pressure Range | Rating Flow Range (L/min) | Sensor type | Accessory | Option | Output Specification | Accuracy (%F.S.) | Contact configuration | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 481.60 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | With unit conversion function | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Connector for sensor connection (4 pcs.) | NPN open collector 4 outputs | ±5 | - | - | ||
SGD 472.03 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | With unit conversion function | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Panel mount | NPN open collector 4 outputs | ±5 | - | - | ||
SGD 491.17 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | With unit conversion function | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Panel mount / Connector for sensor connection (4 pcs.) | NPN open collector 4 outputs | ±5 | - | - | ||
SGD 497.47 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | With unit conversion function | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Front protective cover + panel mount / connector for sensor connection (4 pcs.) | NPN open collector 4 outputs | ±5 | - | - | ||
SGD 462.47 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | SI unit fixed | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | None | NPN open collector 4 outputs | ±5 | - | - | ||
SGD 481.60 | 1 Piece(s) | 46 Day(s) | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Pulse | - | - | - | - | 4 | - | - | [24] 24±10% | - | Digital | IP40 | SI unit fixed | - | - | 0.5 to 525.0 | PF2A510/550/511/521/551-□-1 | Power supply output cable (2 m) | Connector for sensor connection (4 pcs.) | NPN open collector 4 outputs | ±5 | - | - |
How can we improve?
How can we improve?