(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Tubing (PFA) Inch Size, TILM Series (Part Numbers)

Fluoropolymer Tubing (PFA) Inch Size, TILM Series

Fluoropolymer tubing (PFA) with superior heat resistance, inch size, TILM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in manufacturing of solar cells, liquid crystals, hard disk drives, and in the health care and food industries.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

TILM25N-2S

Fluoropolymer Tubing (PFA) Inch Size, TILM Series Details

Fluoropolymer Tubing (PFA) Inch Size, TILM Series product image

Fluoropolymer Tubing (PFA) Inch Size, TILM Series product image

Fluoropolymer Tubing (PFA) Inch Size, TILM Series Specifications

Series Table

SizeInch Size
NominalTILM01TILMB01TILM05TILM07TILM11TILM13TILM19TILM25TILM32
Tube size1/8" × 0.086 "1/8" × 1/16 "3/16" × 1/8 "1/4" × 5/32 "3/8" × 1/4 "1/2" × 3/8 "3/4" × 5/8 "1" × 7/8 "1 1/4" × 1 1/10 "
Outer diameterinches1/8 "1/8 "3/16 "1/4 "3/8 "1/2 "3/4 "1 "1 1/4 "
mm3.184.756.359.5312.719.0525.431.75
Internal diameterinches0.086 "1/16 "1/8 "5/32 "1/4 "3/8 "5/8 "7/8 "1 1/10 "
mm2.181.583.153.956.339.515.8522.227.95
Length per rollColorSymbolTILM01TILMB01TILM05TILM07TILM11TILM13TILM19TILM25TILM32
Roll10 mSemi-TransparentN-------
20 mSemi-TransparentN
Red (Translucent)R
Blue (Translucent)BU
Black (Opaque)B
50 mSemi-TransparentN-
100 mSemi-TransparentN---
16 m (50 ft)Semi-TransparentN
33 m (100 ft)Semi-TransparentN
Straight pipe2 mSemi-TransparentN-

Specifications

Operating fluids*1, *2, *3 and
Applicable fittings*1, *2, *3
Fitting: Fluoropolymer fittings LQ Series
Fluids: air, water, inert gas; Fittings: one-touch fittings KQ2, KQG2 and KQB2; Insert fittings: KFG2
Maximum operating pressure MPaRefer to the maximum operating pressure curve.
Minimum bending radius
mm*4
Recommended radius201025356095220400500
Tube close bend radius12620203060160290360
Maximum operating temperature260°C
MaterialPFA (tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin)

*1: It must be noted that different fittings are appropriate for different fluids.
*2: When using a liquid fluid, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
*3: Do not use this product without the tubing affixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. Deterioration of materials due to extended use or exposure to high temperatures can lead to the development of leaks and other defects. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
*4: The minimum bending radius is measured as shown in the figure below.

  • *Use a tube with a radius higher than the recommended minimum bending radius.
  • *The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
  • *The tube close bend radius is not guaranteed. The value of 2R is the value measured with a flattened tube using the method shown in the figure below.
  • *The minimum bending radius shown above does not apply to straight pipes (2 m).
How to measure the minimum bending radius

How to measure the minimum bending radius

 

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformation ratio of the tubing outer diameter at bending reaches 5%.

 

 

Maximum operating pressure

Maximum operating pressure curve

Maximum operating pressure curve

GroupModelMaximum operating pressure MPa
20°C100°C200°C260°C
ATILMB012.31.10.550.3
BTILM071.70.90.450.23
CTILM051.50.70.350.2
TILM11
DTILM0110.50.250.15
TILM13
FTILM190.60.30.150.1
GTILM250.40.20.10.05
TILM32

Model Number Notation

Model number example

Model number example

*Tubing length will vary for each size. Please refer to the "series table".

Part Number
TILM25N-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D. [Distinction] I.D. [Distinction] Color Minimum Bending Radius
(mm)
Outer Diameter D
(inch)
I.D. d
(inch)
Tube O.D. D
(mm)
Tube I.D. d
(mm)
Maximum operating pressure
(MPa)
Length
(m)

SGD 205.33

1 Piece(s) Quote ~30~30[Transparent (including non-white colors)] Translucent (Material Color)40017/825.422.20.4 (at 20°C)2

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Heat resistant / Chemical Resistance Number of Cables(Core) 1
Material, Fluororesin PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) Operating temperature(°C) Maximum operating temperature: 260°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)