(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Fluoropolymer tubing (PFA) with superior heat resistance, inch size, TILM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in manufacturing of solar cells, liquid crystals, hard disk drives, and in the health care and food industries.
Fluoropolymer Tubing (PFA) Inch Size, TILM Series product image
Size | Inch Size | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Nominal | TILM01 | TILMB01 | TILM05 | TILM07 | TILM11 | TILM13 | TILM19 | TILM25 | TILM32 | |
Tube size | 1/8" × 0.086 " | 1/8" × 1/16 " | 3/16" × 1/8 " | 1/4" × 5/32 " | 3/8" × 1/4 " | 1/2" × 3/8 " | 3/4" × 5/8 " | 1" × 7/8 " | 1 1/4" × 1 1/10 " | |
Outer diameter | inches | 1/8 " | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " |
mm | 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | 19.05 | 25.4 | 31.75 | ||
Internal diameter | inches | 0.086 " | 1/16 " | 1/8 " | 5/32 " | 1/4 " | 3/8 " | 5/8 " | 7/8 " | 1 1/10 " |
mm | 2.18 | 1.58 | 3.15 | 3.95 | 6.33 | 9.5 | 15.85 | 22.2 | 27.95 |
Length per roll | Color | Symbol | TILM01 | TILMB01 | TILM05 | TILM07 | TILM11 | TILM13 | TILM19 | TILM25 | TILM32 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Roll | 10 m | Semi-Transparent | N | - | - | - | - | ● | ● | - | - | - |
20 m | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
Red (Translucent) | R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
Blue (Translucent) | BU | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
Black (Opaque) | B | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
50 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | ● | ● | |
100 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | - | - | |
16 m (50 ft) | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
33 m (100 ft) | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
Straight pipe | 2 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | ● | ● |
Operating fluids*1, *2, *3 and Applicable fittings*1, *2, *3 | Fitting: Fluoropolymer fittings LQ Series | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Fluids: air, water, inert gas; Fittings: one-touch fittings KQ2, KQG2 and KQB2; Insert fittings: KFG2 | ||||||||||
Maximum operating pressure MPa | Refer to the maximum operating pressure curve. | |||||||||
Minimum bending radius mm*4 | Recommended radius | 20 | 10 | 25 | 35 | 60 | 95 | 220 | 400 | 500 |
Tube close bend radius | 12 | 6 | 20 | 20 | 30 | 60 | 160 | 290 | 360 | |
Maximum operating temperature | 260°C | |||||||||
Material | PFA (tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) |
*1: It must be noted that different fittings are appropriate for different fluids.
*2: When using a liquid fluid, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
*3: Do not use this product without the tubing affixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. Deterioration of materials due to extended use or exposure to high temperatures can lead to the development of leaks and other defects. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
*4: The minimum bending radius is measured as shown in the figure below.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformation ratio of the tubing outer diameter at bending reaches 5%.
Maximum operating pressure curve
Group | Model | Maximum operating pressure MPa | |||
---|---|---|---|---|---|
20°C | 100°C | 200°C | 260°C | ||
A | TILMB01 | 2.3 | 1.1 | 0.55 | 0.3 |
B | TILM07 | 1.7 | 0.9 | 0.45 | 0.23 |
C | TILM05 | 1.5 | 0.7 | 0.35 | 0.2 |
TILM11 | |||||
D | TILM01 | 1 | 0.5 | 0.25 | 0.15 |
TILM13 | |||||
F | TILM19 | 0.6 | 0.3 | 0.15 | 0.1 |
G | TILM25 | 0.4 | 0.2 | 0.1 | 0.05 |
TILM32 |
Model number example
*Tubing length will vary for each size. Please refer to the "series table".
Part Number |
---|
TILM07BU-20 |
TILM07N-20 |
TILM07R-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | O.D. [Distinction] | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Outer Diameter D (inch) | I.D. d (inch) | Tube O.D. D (mm) | Tube I.D. d (mm) | Maximum operating pressure (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 394.45 | 1 Piece(s) | Quote | ~7 | ~4 | [Transparent (including non-white colors)] Blue (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 20 | ||
SGD 302.98 | 1 Piece(s) | Quote | ~7 | ~4 | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 20 | ||
SGD 394.45 | 1 Piece(s) | Quote | ~7 | ~4 | [Transparent (including non-white colors)] Red (Translucent) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 20 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Heat resistant / Chemical Resistance | Number of Cables(Core) | 1 |
Material, Fluororesin | PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) | Operating temperature(°C) | Maximum operating temperature: 260°C |
How can we improve?
How can we improve?