(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bulkhead Female Union Fitting KQ2E-G One-Touch Pipe Fitting (Part Numbers)

Bulkhead Female Union Fitting KQ2E-G One-Touch Pipe Fitting
  • Volume Discount

SMC's quick-connect fitting.

[Features]
・ Single-action attachment/release
・ Vacuum -100 kPa can be used
[Applications]
・ Used for wire-to-wire connection of male threads and tubes for panel mounting, etc.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KQ2E08-02G

Bulkhead Female Union Fitting: KQ2E-G Specifications

Oval, circular

Oval, circular

Dimensional drawing

Dimensional drawing

Release bushing dimensions

Release bushing dimensions

Applicable
Tube
Outer diameter (mm)
Connection thread
Rc
ModelT
(M)
H1
(Width
across flats)
H2
(Width
across flats)
L1L2Release bushing dimensionsMounting holeMEffective cross-sectional area (mm2)Minimum
hole diameter
Weight
g
øX
(X)
YNylonUrethane
ø41/8KQ2E04-01G1M12 × 1141424.4107.7101313.35.64321.2
1/4KQ2E04-02G1M12 × 117142914.67.7101313.35.64330.9
ø61/8KQ2E06-01G1M14 × 1171723.69.29.7121513.313.110.44.528.9
1/4KQ2E06-02G1M14 × 1171728.4149.7121513.313.110.44.532.4
3/8KQ2E06-03G1M14 × 1191730.716.39.7121513.313.110.44.535.9
ø81/8KQ2E08-01GM16 × 1171924.16.713-1714.226.118630.5
1/4KQ2E08-02GM16 × 1171928.41113-1714.226.118633.1
3/8KQ2E08-03GM16 × 1191931.714.313-1714.226.118637.4
ø101/4KQ2E10-02GM20 × 1222429.39.915.6-2115.641.529.57.563.8
3/8KQ2E10-03GM20 × 1222431.41215.6-2115.641.529.57.571.6
ø123/8KQ2E12-03GM22 × 1242732.311.918.2-231758.346.1969.3
1/2KQ2E12-04GM22 × 1242737.717.318.2-231758.346.1972.7
ø163/8KQ2E16-03GM28 × 1.5303234.411.523.6-2920.6966713122.2
1/2KQ2E16-04GM28 × 1.5303238.815.923.6-2920.61136713132.1

Structure

Structural Drawing

Guide/chuck
Can be used with both nylon and urethane. Large holding force. The chuck provides a definite grip, greatly increasing the tube holding force.
Seal
Thanks to the unique shape that can be used from a low vacuum up to 1 MPa, there is a reliable seal and low resistance when inserting a tube.
Release bushing (white)
Light removal force. The chuck prevents unnecessary gripping pressure on the tube.
Body/O-ring/stud
Effective for piping in tight spaces. The body and threaded part rotate, allowing for positioning.

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1) Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2E08-02G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Release button shape Release button color Custom-made specifications

SGD 34.30

1 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR81/4Perfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Screw Mounting, Direction Bulkhead Female Union Operating Temperature(°C) -5::60 Types of connection Rc
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part KQ2E08-02G in the Bulkhead Female Union Fitting KQ2E-G One-Touch Pipe Fitting series.

Similar Part Numbers

Part Number
10-KQ2E08-02G
10-KQ2E10-02G
KQ2E04-01G1
KQ2E08-02G-X17
KQ2E08-03G
KQ2E08-03G-X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Release button shape Release button color Custom-made specifications

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR81/4Perfect circleWhiteN/A

-

1 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR101/4Perfect circleWhiteN/A

SGD 29.28

2 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR41/8EllipseWhiteN/A

-

10 Piece(s) Quote [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)81/4Perfect circleLight BlueNon-grease specification, rubber material・release push color change

SGD 35.58

2 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR83/8Perfect circleWhiteN/A

-

1 Piece(s) Quote [SUS303, SUS304] SUS303+PBTStandard/Mini[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)83/8Perfect circleLight BlueNon-grease specification, rubber material・release push color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)