(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Universal Elbow Union Fitting KQ2V-G (Sealant / No Sealant) (Part Numbers)

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Universal Elbow Union Fitting KQ2V-G (Sealant / No Sealant)
  • Volume Discount

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Elbow union for confined spaces. The hex-head part on the main body can be tightened using a socket wrench.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KQ2V06-02G1

Universal Elbow Union Fitting: KQ2V-G (Sealant) Specifications

Oval, circular

Oval, circular

Dimensional drawing

Dimensional drawing

Release bushing dimensions

Release bushing dimensions

Applicable
Tube
Outer diameter (mm)
Connection thread
R
ModelH
(width across flats)
øD1Note) Release
bushing dimensions
øD2Note) L1L2L3A*MEffective cross-sectional area (mm2)Minimum
hole diameter
Weight
g
øX
(X)
YNylonUrethane
ø41/8KQ2V04-01GS188.27.71013.419.313.725.622.513.32.92.9313.2
ø61/8KQ2V06-01GS1810.49.71213.420.513.725.622.513.37.55.94.513.5
1/4KQ2V06-02GS11010.49.71215.319.917.930.525.813.37.55.94.524.9
ø81/8KQ2V08-01GS1213.213-17.623.515.127.624.514.21611.2622.6
1/4KQ2V08-02GS1213.213-17.623.518.53126.314.21611.2629.1
3/8KQ2V08-03GS1413.213-20.623.119.535.330.214.21611.2644.4
ø101/4KQ2V10-02GS1415.915.6-20.625.919.934.930.215.62720.37.538.1
3/8KQ2V10-03GS1415.915.6-20.625.920.335.330.215.62720.37.545.7
ø123/8KQ2V12-03GS1718.518.2-25.228.521.437.632.5173930.8959.6
1/2KQ2V12-04GS1718.518.2-25.228.524.640.834.4173930.8978.22
  • *Reference dimensions after screwing in R thread.
    Note) øD1represents maximum diameter.
Structural drawing

Guide/chuck
Can be used with both nylon and urethane. Large holding force. The chuck provides a definite grip, greatly increasing the tube holding force.
Seal
Thanks to the unique shape that can be used from a low vacuum up to 1 MPa, there is a reliable seal and low resistance when inserting a tube.
Release bushing (white)
Light removal force. The chuck prevents unnecessary gripping pressure on the tube.
Body/O-ring/stud
Effective for piping in tight spaces. The body and threaded part rotate, allowing for positioning.

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1) Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2V06-02G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

SGD 28.82

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/4Without sealing agentEllipseWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction Elbow
Elbows Universal Elbow Union Operating Temperature(°C) -5::60 Types of connection R
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part KQ2V06-02G1 in the Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Universal Elbow Union Fitting KQ2V-G (Sealant / No Sealant) series.

Similar Part Numbers

Part Number
KQ2V04-01GS1
KQ2V06-01G1
KQ2V06-01GS1
KQ2V06-02GS1
KQ2V08-01G
KQ2V08-01GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

SGD 26.83

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR41/8With sealing agentEllipseWhiteN/A

SGD 28.82

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8Without sealing agentEllipseWhiteN/A

SGD 29.28

1 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A

SGD 29.28

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/4With sealing agentEllipseWhiteN/A

SGD 31.50

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR81/8Without sealing agentPerfect circleWhiteN/A

SGD 31.85

2 Piece(s)Available 46 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR81/8With sealing agentPerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)