(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick-Connect Fitting Stainless Steel KQ2-G Series Elbow Union KQ2L-G (Part Numbers)

Quick-Connect Fitting Stainless Steel KQ2-G Series Elbow Union KQ2L-G
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ Single-action attachment/release
・ Vacuum -100 kPa can be used
・ Metal parts material: SUS303
・ Improved tube insertion and removal: Insertion force Max. 30% reduction, detachment force Max. 20% reduction
・ Compact and weight reduction: Space ratio 24% down in height direction, 23% down in horizontal direction, 57% down in mass ratio
[Applications]
・ Used for piping at right angles from the female thread section

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-KQ2L06-01GS1

Elbow Union Fitting: KQ2L-G (Sealant) Outline Drawing And Dimensions

Elbow Union Fitting: KQ2L-G (Sealant) outline drawing

Elbow Union Fitting: KQ2L-G (Sealant) Outline Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter
mm
Connection thread
R
ModelH (width across flats)øD1Note 1) Release bushing dimensionsøD2L1L2A*MEffective cross-sectional area
(mm2)
Minimum bore diameterWeight
g
With gusset
øX
(X)
YNylonUrethane
ø41/8KQ2L04-01GS1108.27.7101014.816.217.213.34.63.334.8
1/4KQ2L04-02GS1148.27.7101014.821.721.113.34.63.3314.3
ø61/8KQ2L06-01GS11010.49.7121015.517.319.413.311.494.55.2-
1/4KQ2L06-02GS11410.49.7121015.522.823.313.311.494.514.7-
3/8KQ2L06-03GS11710.49.7121015.524.124.213.311.494.526.5-
ø81/8KQ2L08-01GS1013.213-1016.418.722.214.211.411.44.56.1
1/8KQ2L08-01GQS1213.213-1217.223.527.014.221.614.969.3
1/4KQ2L08-02GS1413.213-1217.225.427.314.221.614.9617.7
3/8KQ2L08-03GS1713.213-1217.225.527.014.221.614.9624.7
ø101/8KQ2L10-01GS1215.915.6-1218.623.628.415.621.614.9611.1
1/4KQ2L10-02GS1715.915.6-1719.328.731.915.635.2257.521.7
3/8KQ2L10-03GS1715.915.6-1719.329.632.415.635.2257.522.2
1/2KQ2L10-04GS2215.915.6-1719.333.635.115.635.2257.544.6
ø121/4KQ2L12-02GS1718.518.2-1721.530.034.51750.239.7923.5
3/8KQ2L12-03GS1718.518.2-1721.530.935.01750.239.7924.1
1/2KQ2L12-04GS2218.518.2-1721.534.937.71750.239.7946.5
ø163/8KQ2L16-03GS2223.823.6-2127.135.442.220.67158.91140.8-
1/2KQ2L16-04GS2223.823.6-2127.134.139.620.610058.91344.5-
  • *Reference dimensions of R thread after installation

Note 1) øD1 represents maximum diameter.

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Common Specifications (Reference)

Structure

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
10-KQ2L06-01GS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

-

2 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction Elbow
Elbows Elbow Union Operating Temperature(°C) -5::60 Types of connection R
Number of Connection Tubes(piece) 1 Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)