(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC quick-connect fitting.
[Features]
・ Single-action attachment/release
・ Vacuum -100 kPa can be used
・ Metal parts material: SUS303
・ Improved tube insertion and removal: Insertion force Max. 30% reduction, detachment force Max. 20% reduction
・ Compact and weight reduction: Space ratio 24% down in height direction, 23% down in horizontal direction, 57% down in mass ratio
[Applications]
・ Used for piping at right angles from the female thread section
Japanese Only
Part Number
Configured Part Number is shown.
KQ2L10-04GS
Elbow Union Fitting: KQ2L-G (Sealant) Outline Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Connection thread R | Model | H (width across flats) | øD1Note 1) | Release bushing dimensions | øD2 | L1 | L2 | A* | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | With gusset | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2L04-01GS1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 4.6 | 3.3 | 3 | 4.8 | ● |
1/4 | KQ2L04-02GS1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 4.6 | 3.3 | 3 | 14.3 | ● | |
ø6 | 1/8 | KQ2L06-01GS1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 11.4 | 9 | 4.5 | 5.2 | - |
1/4 | KQ2L06-02GS1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 11.4 | 9 | 4.5 | 14.7 | - | |
3/8 | KQ2L06-03GS1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 11.4 | 9 | 4.5 | 26.5 | - | |
ø8 | 1/8 | KQ2L08-01GS | 10 | 13.2 | 13 | - | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 11.4 | 11.4 | 4.5 | 6.1 | ● |
1/8 | KQ2L08-01GQS | 12 | 13.2 | 13 | - | 12 | 17.2 | 23.5 | 27.0 | 14.2 | 21.6 | 14.9 | 6 | 9.3 | ● | |
1/4 | KQ2L08-02GS | 14 | 13.2 | 13 | - | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 21.6 | 14.9 | 6 | 17.7 | ● | |
3/8 | KQ2L08-03GS | 17 | 13.2 | 13 | - | 12 | 17.2 | 25.5 | 27.0 | 14.2 | 21.6 | 14.9 | 6 | 24.7 | ● | |
ø10 | 1/8 | KQ2L10-01GS | 12 | 15.9 | 15.6 | - | 12 | 18.6 | 23.6 | 28.4 | 15.6 | 21.6 | 14.9 | 6 | 11.1 | ● |
1/4 | KQ2L10-02GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 28.7 | 31.9 | 15.6 | 35.2 | 25 | 7.5 | 21.7 | ● | |
3/8 | KQ2L10-03GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 29.6 | 32.4 | 15.6 | 35.2 | 25 | 7.5 | 22.2 | ● | |
1/2 | KQ2L10-04GS | 22 | 15.9 | 15.6 | - | 17 | 19.3 | 33.6 | 35.1 | 15.6 | 35.2 | 25 | 7.5 | 44.6 | ● | |
ø12 | 1/4 | KQ2L12-02GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 30.0 | 34.5 | 17 | 50.2 | 39.7 | 9 | 23.5 | ● |
3/8 | KQ2L12-03GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 30.9 | 35.0 | 17 | 50.2 | 39.7 | 9 | 24.1 | ● | |
1/2 | KQ2L12-04GS | 22 | 18.5 | 18.2 | - | 17 | 21.5 | 34.9 | 37.7 | 17 | 50.2 | 39.7 | 9 | 46.5 | ● | |
ø16 | 3/8 | KQ2L16-03GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 35.4 | 42.2 | 20.6 | 71 | 58.9 | 11 | 40.8 | - |
1/2 | KQ2L16-04GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 34.1 | 39.6 | 20.6 | 100 | 58.9 | 13 | 44.5 | - |
Note 1) øD1 represents maximum diameter.
Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
Nut part | JIS B0205 (metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KQ2L10-04GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.90 | 1 Piece(s) | Available | 46 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/2 | With sealing agent | Perfect circle | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | Elbow |
Elbows | Elbow Union | Operating Temperature(°C) | -5::60 | Types of connection | R |
Number of Connection Tubes(piece) | 1 | Color | White |
Please check the type/dimensions/specifications of the part KQ2L10-04GS in the Quick-Connect Fitting Stainless Steel KQ2-G Series Elbow Union KQ2L-G series.
Part Number |
---|
10-KQ2L08-01G |
10-KQ2L08-02GS |
10-KQ2L10-01G |
KQ2L10-04GS-X12 |
KQ2L10-04GS-X17 |
KQ2L12-02G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | Without sealing agent | Perfect circle | White | N/A | ||
- | 1 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
- | 2 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/8 | Without sealing agent | Perfect circle | White | N/A | ||
SGD 18.90 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/2 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | |
- | 1 Piece(s) | Quote | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 10 | 1/2 | With sealing agent | Perfect circle | Light Blue | Non-grease specification, rubber material・release push color change | ||
SGD 19.48 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | Without sealing agent | Perfect circle | White | N/A |
How can we improve?
How can we improve?