(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G (Part Numbers)

Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G
  • Volume Discount

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to pipe in the same direction from the female thread.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-KQ2H10-02GS

Half Union Fitting: KQ2H-G (Sealant) Specifications

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) External Appearance

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Half Union Fitting: KQ2H-G (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter
(mm)
Connection thread
R
ModelH
(width across flats)
øDRelease button
Dimensions
LA*MEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2H04-01GS110107.71014.311.213.34.83.435.6
1/4KQ2H04-02GS114147.71016.71213.34.83.4314.6
ø61/8KQ2H06-01GS1109.99.71218.415.313.313.110.44.55.8
1/4KQ2H06-02GS114149.71216.71213.313.110.44.512.5
3/8KQ2H06-03GS117179.71218.11313.313.110.44.524.5
ø81/8KQ2H08-01GS1412.413-22.519.414.226.118611.9
1/4KQ2H08-02GS1412.413-2217.314.226.118613.9
3/8KQ2H08-03GS171713-18.11314.226.118621
ø101/8KQ2H10-01GS1714.815.6-23.820.715.626.126.1616.9
1/4KQ2H10-02GS1714.815.6-27.322.615.641.529.57.522.1
3/8KQ2H10-03GS1714.815.6-23.518.415.641.529.57.522.5
1/2KQ2H10-04GS222215.6-22.315.915.641.529.57.544.7
ø121/4KQ2H12-02GS1917.218.2-28.7241758.346.1924.3
3/8KQ2H12-03GS1917.218.2-25.920.81758.346.1925.2
1/2KQ2H12-04GS222218.2-22.315.91758.358.3937.7
ø163/8KQ2H16-03GS242223.6-33.12820.681671142.4
1/2KQ2H16-04GS242223.6-32.125.720.6113671344.6

*Reference dimensions after screwing in R thread.
Note) øD represents body diameter.

Part Number
10-KQ2H10-02GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR101/4With sealing agentPerfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction Half Union
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 1
Color White

Please check the type/dimensions/specifications of the part 10-KQ2H10-02GS in the Quick-Connect Fitting Stainless Steel KQ2-G Series Half Union KQ2H-G series.

Similar Part Numbers

Part Number
10-KQ2H06-01G1
10-KQ2H06-01GS1
10-KQ2H06-02G1
10-KQ2H10-03GS
10-KQ2H12-02G
10-KQ2H12-02GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8Without sealing agentEllipseWhiteN/A

-

1 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/4Without sealing agentEllipseWhiteN/A

-

1 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR103/8With sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR121/4Without sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR121/4With sealing agentPerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)