(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug-In Reducer KGR Stainless Steel One-Touch Fitting, KG Series. (Part Numbers)

Plug-In Reducer KGR Stainless Steel One-Touch Fitting, KG Series.
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ Stainless steel specifications that can be used in a corrosion resistant environment
・ SUS303 is used for the metal material part
・ It can be used in CRT lines that dislike copper ions, water cleaning of food equipment that is exposed to water or salt water, and in cleanrooms that dislike dust generation due to discoloration and rust of copper materials
[Applications]
・ Used for resizing quick-connect fitting

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KGR06-10-X12

Plug-In Reducer: KGR Outline Drawing And Dimensions

Plug-In Reducer: KGR outline drawing

Plug-In Reducer: KGR outline drawing

Applicable tubing
Outer diameter (mm)
Applicable fitting
Size (ød)
ModeløDNote 1)LAMEffective cross-sectional areaNote 2)
(mm2)
Weight
g
NylonUrethane
46KGR04-0610.434.517.5165.641.8
8KGR04-0836.5182.0
10KGR04-1012.839.518.53.3
64KGR06-0412.8372117443
8KGR06-083718.513.110.42.5
10KGR06-1039.53
12KGR06-1215.242204.7
810KGR08-1015.2412018.526.118.04.0
12KGR08-12424.6
1012KGR10-1218.544.5232141.532.833
16KGR10-1620.950.525.5(29.5)42
1216KGR12-1620.950.525.52258.3(46.1)37

Note 1) øD is the maximum diameter.
Note 2) Dimension inside "( )" is for soft nylon

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGR06-10-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Packing, Material of O-Ring Sockets, Reducers Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Fitting Size (mm) Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR[Others] Others-5~606101WhiteISO Class:6WhiteLubricant: white petroleum jelly, release bushing color change

Loading...

  1. 1

Basic Information

Types Single Action / Pipe Fitting Type Socket and reducer Applicable Fluid Water / Air
Application Clean circumstance / Foods・Drug-Related

Please check the type/dimensions/specifications of the part KGR06-10-X12 in the Plug-In Reducer KGR Stainless Steel One-Touch Fitting, KG Series. series.

Similar Part Numbers

Part Number
KGR04-06-X39
KGR04-08
KGR04-08-X12
KGR06-10-X17
KGR06-10-X34
KGR06-10-X39
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Packing, Material of O-Ring Sockets, Reducers Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Fitting Size (mm) Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)[Others] Others-5~60461WhiteISO Class:6Light BlueNon-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white)

SGD 10.38

2 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR[Others] Others-5~60481WhiteISO Class:6WhiteN/A

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR[Others] Others-5~60481WhiteISO Class:6WhiteLubricant: white petroleum jelly, release bushing color change

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)[Others] Others-5~606101WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color change

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT-[Others] Others-5~606101WhiteISO Class:6WhiteChanging Rubber material

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)[Others] Others-5~606101WhiteISO Class:6Light BlueNon-grease specification, rubber material / release bush color change, clean specification (copper-based non-specification, air blow, double packaging, resin body: white)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)