(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series. (Part Numbers)

Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series.
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KGW12-03-X12

Extended Male Elbow: KGW Outline Drawings And Dimensions

Extended Male Elbow: KGW outline drawing (M5)

Extended Male Elbow: KGW outline drawing (M5)

Extended Male Elbow: KGW outline drawing (R)

Extended Male Elbow: KGW outline drawing (R)

Applicable tubing
Outer diameter (mm)
Connection thread
M
R
ModelH
(width across flats)
øD1Note)øD2L1L2*AMEffective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGW04-M5810.48183032163.03.011
1/8KGW04-01101036.638.54.04.023
1/4KGW04-02144342.538
6M5 × 0.8KGW06-M5812.882030.533.5173.03.011
1/8KGW06-01101039.142.510.98.626
1/4KGW06-021445.546.541
3/8KGW06-031746.94867
81/8KGW08-011215.2122342.64718.520.514.230
1/4KGW08-0214495147
3/8KGW08-031750.452.574
101/4KGW10-021718.51726.55659.52133.523.866
3/8KGW10-0357.46176
1/2KGW10-042264.166145
121/4KGW12-021720.91728.557622247.737.768
3/8KGW12-0358.463.578
1/2KGW12-042265.168.5147

* Reference dimensions of R thread after installation
Note) øD1 is the maximum diameter.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGW12-03-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows12R3/81WhiteISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Clean circumstance / Foods・Drug-Related Screw Mounting, Direction Elbow Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KGW12-03-X12 in the Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series. series.

Similar Part Numbers

Part Number
KGW04-02
KGW04-02S
KGW04-M5
KGW12-03-X17
KGW12-04
KGW12-04-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

SGD 29.40

2 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows4R1/41WhiteISO Class:6WhiteN/ANo sealant

SGD 29.63

2 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Triple Universal Elbow-----ISO class: 6--With sealant

SGD 26.72

1 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows4M5×0.81WhiteISO Class:6WhiteN/ANo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)Long Elbows12R3/81WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

SGD 45.97

2 Piece(s)Available 46 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows12R1/21WhiteISO Class:6WhiteN/ANo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows12R1/21WhiteISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)