(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ2 Series, Space Saving Fitting, Union Elbow, Inch Size

Fluoropolymer Pipe Fitting, LQ2 Series, Space Saving Fitting, Union Elbow, Inch Size

Fluoropolymer fittings from SMC Corporation.

[Features]
· Material: New PFA
· Quadruple seal construction
· The reducer method allows tubing size changes without replacing the body.


(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Space-Saving Fitting Union Elbow: LQ2E Inch Size Details

Space-Saving Fitting Union Elbow LQ2E Inch Size: Related Image

Space-Saving Fitting Image Figure

Space-Saving Fitting Union Elbow: LQ2E Inch Size Dimensions

 

(Unit: mm)

 

Space-Saving Fitting Union Elbow LQ2E Inch Size: Related Image

Space-Saving Fitting Union Elbow: LQ2E Dimensional Drawing

Model Numbers LQ2E2A/B/C-SN, LQ2E3A/B-SN

Space-Saving Fitting Union Elbow LQ2E Inch Size: Related Image

Model Numbers LQ2E2A/B/C-SN, LQ2E3A/B-SN Dimensional Drawing

Model Numbers LQ2E4A/B-SN, LQ2E5A/B-SN

Space-Saving Fitting Union Elbow LQ2E Inch Size: Related Image

Model Numbers LQ2E4A/B-SN, LQ2E5A/B-SN Dimensional Drawing

ModelApplicable Tubing Outer DiameterBCEHLMN
LQ2E2A□□1/4 "ø46191834.519.9-
LQ2E2B□□3/16 "
LQ2E2C□□1/8 "
LQ2E3A□□3/8 "ø5922244326.2-
LQ2E3B□□1/4 "42.5
LQ2E4A□□1/2 "ø61128305233.121
LQ2E4B□□3/8 "51
LQ2E5A□□3/4 "ø714323659.54026
LQ2E5B□□1/2 "58.5
  • *(E): Reference dimension for the inserted tubing from the end surface of the nut.
  • * Only the applicable tube outer diameters are indicated in inches.

Caution

  • *Confirm the specifications.
  • * After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
  • * Use special tools to connect tubing.
  • * Perform maintenance in accordance with the procedures in the instruction manual.
  • * Do not use in locations having an explosive atmosphere.
  • * Do not operate in locations where vibration or impact occurs.
  • * In locations near heat sources, block off radiated heat.
Part Number
LQ2E2A-SN
LQ2E2B-SN
LQ2E2C-SN
LQ2E3A-SN
LQ2E3B-SN
LQ2E4A-SN
LQ2E4B-SN
LQ2E5A-SN
LQ2E5B-SN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Size of Body

-

1 Piece(s) Quote 1/42

-

1 Piece(s) Quote -2

-

1 Piece(s) Quote 1/82

-

1 Piece(s) Quote 3/83

-

1 Piece(s) Quote 1/43

-

1 Piece(s) Quote 1/24

-

1 Piece(s) Quote 3/84

-

1 Piece(s) Quote 3/45

-

1 Piece(s) Quote 1/25

Loading...

  1. 1
 

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Elbows Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)