(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ1 Series, Tubing Extension Union Elbow, Metric Size

Fluoropolymer Pipe Fitting, LQ1 Series, Tubing Extension Union Elbow, Metric Size

A fluoropolymer union elbow fitting with excellent anti-liquid leakage performance.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation. The tube support allows it to withstand use with lateral loads.
· Simply screw in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Tubing Extension Union Elbow Features

Tubing Extension Union Elbow LQ1E-T Metric Size: Related images

Outline dimensional drawing

Tubing Extension Union Elbow LQ1E-T Metric Size: Related images

Outline dimensional drawing for sizes 2 to 5

Tubing Extension Union Elbow LQ1E-T Metric Size: Related images

Outline dimensional drawing for size 6

ModelA sideB sideBCEHL1L2L3M
Applicable tube outer diameterTube size (D)
LQ1E21-Tø66 × 44615142825.51516.5
LQ1E31-Tø1010 × 859201736.633.62023
LQ1E32-Tø88 × 6
LQ1E41-Tø1212 × 1069242143392428
*LQ1E51-Tø1919 × 16--292645.555.53539
LQ1E61-Tø2525 × 2281839.53669.5724649

Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).

Part Number
LQ1E21-T
LQ1E21-T-1
LQ1E31-T
LQ1E32-T
LQ1E41-T
LQ1E41-T-1
LQ1E51-T
LQ1E61-T
LQ1E61-T-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Applicable Tube Outer Dia. (mm) D (D1) Packing Size of Body

-

1 Piece(s) Quote PFA6Clean Packaging Class M3.5 Equivalent2

-

1 Piece(s) Quote PFA6Standard Packaging Class M5.5 Equivalent2

-

1 Piece(s) Quote PFA10Clean Packaging Class M3.5 Equivalent3

-

1 Piece(s) Quote PFA8Clean Packaging Class M3.5 Equivalent3

SGD 115.15

1 Piece(s) Quote PFA12Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote PFA12Standard Packaging Class M5.5 Equivalent4

-

1 Piece(s) Quote PTFE19Clean Packaging Class M3.5 Equivalent5

SGD 318.27

1 Piece(s) Quote PFA25Clean Packaging Class M3.5 Equivalent6

-

1 Piece(s) Quote PFA25--

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Tube, out Type Fitting Body Pipe/Tube-protruded Connection Type Tube Extension Union Elbow
Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)