(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Union Flange LQ1F Metric Size Fluoropolymer Fittings / Hyper Fittings

Union Flange LQ1F Metric Size Fluoropolymer Fittings / Hyper Fittings

A metric size type fluoropolymer fitting with outstanding sealing performance and leakage-prevention reliability.
[Features]
· Quadruple-seal construction.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation. The tube support allows it to withstand use with lateral loads.
· Simply screw in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Fluoropolymer Fittings / Hyper Fittings Specifications

ItemModel
LQ1□40LQ1□50LQ1□60
MaterialNew PFA
Maximum operating pressure (at 20°C)1.0 MPa
Withstand pressureRefer to the withstand pressure and heat resistance performance curves.
Operating temperature0 to 200℃
Withstand pressure and heat resistance performance

Withstand pressure and heat resistance performance

SeriesSizePipe connection port diameterTube outer diameter
Metric Size
None1/8 "1/4 "3/8 "1/2 "3/4 "1 "ø3ø4ø6ø8ø10ø12ø19ø25
Union Flange
LQ1F
4------------
5------------
6------------

Note: ○ Standard size ● With reducer

Outline dimensional drawing (Units: mm)

LQ1F Series External Appearance

LQ1F Series External Appearance

LQ1F Series dimensional drawing

LQ1F Series dimensional drawing

For sizes 4 and 5

For sizes 4 and 5

For size 6

For size 6

ModelApplicable tube outer diameterEHJLNMW(T)
LQ1F41ø12283053602133.13412
LQ1F42ø1058
LQ1F51ø1932365865.226404114
LQ1F52ø1263.2
LQ1F61ø2539.5366981.5-495114
LQ1F62ø19

(E): Shows the approximate dimension of the inserted tubing from the end of the nut.
(W): Shows the internal diameter of the JIS flange required for mounting (additional machining required). The JIS flange is sold separately.
If ordering nuts as spare parts, sizes 4 and 5 have the following product numbers.
For LQ1F4: LQ-4N□□
For LQ1F5□: LQ-5N□□

Notes For Tubing

1. The dedicated tool must be used for connecting tubes.

Dedicated tool figure

Dedicated tool figure

2. Tighten the nut as far as the end surface of the main body. In order to confirm that it has properly reached the end surface of the main body, tighten by a further 1/8th (approx.) of a turn. You will know that you have sufficiently tightened the nut if it will turn no further past this point. Refer to the appropriate tightening torques detailed below.

Body sizeTorque (N·m)
41.0 to 1.2
52.5 to 3.0
62.5 to 3.0
Part Number
LQ1F41
LQ1F41-1
LQ1F42
LQ1F42-1
LQ1F51
LQ1F51-1
LQ1F52
LQ1F52-1
LQ1F61
LQ1F61-1
LQ1F62
LQ1F62-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Packing Size of Body

SGD 298.20

1 Piece(s) Quote 12Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote 12Standard Packaging Class M5.5 Equivalent4

SGD 298.20

1 Piece(s) Quote 10Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote 10Standard Packaging Class M5.5 Equivalent4

SGD 381.15

1 Piece(s) Quote 19Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote 19Standard Packaging Class M5.5 Equivalent5

SGD 381.15

1 Piece(s) Quote 12Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote 12Standard Packaging Class M5.5 Equivalent5

SGD 499.10

1 Piece(s) Quote 25Clean Packaging Class M3.5 Equivalent6

-

1 Piece(s) Quote 25Standard Packaging Class M5.5 Equivalent6

SGD 499.10

1 Piece(s) Quote 19Clean Packaging Class M3.5 Equivalent6

-

1 Piece(s) Quote 19Standard Packaging Class M5.5 Equivalent6

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Flange Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)