(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series (Part Numbers)

Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series

Speed controller with indicator for numerical indication of flow rate, helping to reduce labor time and setting errors.
[Features]
· Easier to insert and remove tubes.
· Improved reproducibility of flow rate.
· Larger push-lock type knob.
· Improves needle-lock operation.
· The larger knob and marking of every 90° mark allows for easier operation.
· This also improves flexibility of equipment design.
[Applications]
· Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AS1211FSG2-U10/32-23

Speed Controller With Indicator, Stainless Steel, Elbow Type / Universal Type Specifications

Model

ModelPort sizeSeal methodApplicable tubing outer diameterMax. number of rotationsNote 3)
Metric sizeInch Size
3.246810121/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS1□□1FSG□-M5M5 × 0.8Gasket seal------8
AS1□□1FSG□-U10/3210-32UNF------
AS2□□1FSG□-□01R
NPT
1/8SealantNote 1)Note 4)---10
AS2□□1FSG□-□021/4Note 4)-Note 4)-
AS3□□1FSG□-□021/4-----
AS3□□1FSG□-□033/8-----
AS4□□1FSG□-□041/2--------
AS2□□1FSG□-G01G1/8Face sealNote 4)-------
AS2□□1FSG□-G021/4Note 4)-------
AS3□□1FSG□-G021/4--------
AS3□□1FSG□-G033/8--------
AS4□□1FSG□-G041/2----------

Note 1) Type without sealant can also be selected.
Note 3) Please be aware that there are differences between individual products for the rate shown by the indicator window exceeding the maximum number of rotations.
Note 4) Universal type is not available.

Common Specifications (Reference)

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS1□□1FSG□-M5AS2□□1FSG□-01AS2□□1FSG□-02AS3□□1FSG□AS4□□1FSG□
Tube outer diameterMetric sizeø3.2 ø4 ø6ø3.2ø4ø6 ø8 ø10ø3.2ø4ø6ø8 ø10ø6ø8ø10 ø12ø10ø12
Inch Sizeø1/8" ø1/4" ø5/32 "ø1/8 "ø5/32 "ø1/4" ø5/16 "ø1/8 "ø5/32 "-ø1/4" ø5/16" ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C value: Sonic conductance dm3/(s·bar)Free flow0.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.30.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.40.20.30.30.40.40.30.3
Controlled flow0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.

Construction: Elbow type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G

Seal method: Face seal, Thread type: G

No.DescriptionMaterialNote
1Body APBT-
2Body BStainless steel-
3HandlePOM-
4NeedlePBT-
5Needle guideStainless steel-
6U-sealHNBR-
7O-ringNBR-
8O-ringNBR-
9Cassette--
10SealNBR-
11Bonnet APOM-
12Bonnet BPOM-
13GearPOM-
14Indicator gearPOM-
15ClipStainless steel-
16GasketNBR / stainless steel-
17SealNBR-

Construction: Universal type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G

Seal method: Face seal, Thread type: G

No.DescriptionMaterialNote
1Body APBT-
2Elbow bodyPBT-
3Body BStainless steel-
4HandlePOM-
5NeedlePBT-
6Needle guideStainless steel-
7U-sealHNBR-
8O-ringNBR-
9O-ringNBR-
10O-ringNBR-
11Cassette--
12SealNBR-
13SpacerPBTø3.2, ø1/8 "Only
14Bonnet APOM-
15Bonnet BPOM-
16GearPOM-
17Indicator gearPOM-
18ClipStainless steel-
19GasketNBR / stainless steel-
20SealNBR-

4 indicator window directions offer improved visibility

Indicator window direction: 0°

Indicator window direction: 0°

Indicator window direction: 180°

Indicator window direction: 180°

Indicator window direction: 90°

Indicator window direction: 90°

Indicator window direction: 270°

Indicator window direction: 270°

*See the manufacturer's catalog for specifications other than the above.

Part Number
AS1211FSG2-U10/32-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Indicator window direction Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Calibrated10-32UNF3.2-1Gasket Seal90°None

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless Steel Lock Nut Option Push Lock Type

Please check the type/dimensions/specifications of the part AS1211FSG2-U10/32-23 in the Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series series.

Similar Part Numbers

Part Number
10-AS1201FSG1-M5-04
10-AS1201FSG2-M5-04
10-AS1211FSG-M5-04
AS1211FSG3-M5-01
AS1211FSG3-M5-02
AS1211FSG3-M5-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Indicator window direction Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstancePush Lock Calibrated5×0.8M4-1Gasket Seal180°None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstancePush Lock Calibrated5×0.8M4-1Gasket Seal90°None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstancePush Lock Calibrated5×0.8M4-1Gasket SealNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Calibrated5×0.8M-1/81Gasket Seal270°None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Calibrated5×0.8M2-1Gasket Seal270°None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Calibrated5×0.8M-5/321Gasket Seal270°None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)