(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting

Option for direct mounting of speed controller with indicator, in-line type.
[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors. Allows numerical indication to be checked using the indicator window.
· 4 indicator window directions offer improved visibility.
· Adapter for in-line type for improved reproducibility of flow rate.
[Applications]
· Can be used when the mounting surface interferes with the bonnet.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Japanese Only

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting Specifications

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting: related images

Example of use.
Adapter for direct mounting / Mounting screw / Mounting surface.
* Mounting screw to be prepared by user.

ModelApplicable Series
AS-10A1AS1002FS□
AS-20A1AS2002FS□
AS-25A1AS2052FS□
AS-30A1AS3002FS□

*For use when the mounting surface interferes with the bonnet.
* AS4002FS□ can be mounted without an adapter.

Outline drawing and dimensions for this product

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting: related images

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Direct Mounting dimensional drawing

ModelApplicable SeriesD7L27L28
AS-10A1AS1002FS□9.24.518.7
AS-20A1AS2002FS□9.49.320.4
AS-25A1AS2052FS□11.47.127
AS-30A1AS3002FS□11.86.432.1
Part Number
AS-10A1
AS-20A1
AS-25A1
AS-30A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Series

SGD 3.15

1 Piece(s) 46 Day(s) AS1002FS□

SGD 3.15

1 Piece(s) 46 Day(s) AS2002FS□

-

1 Piece(s) Quote AS2052FS□

-

1 Piece(s) Quote AS3002FS□

Loading...

  1. 1

Basic Information

Format Elbow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)