(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series (Part Numbers)

Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series

Speed controller with push-lock type knob.
[Features]
・ It contributes to "reduction of labor-hours" and "reduction of setting error" by numerical value management of flow rate
・ Numerical value management is possible with a scale window
・ It is an arrangement that considers visibility and can be selected from 4 directions
・ Flow rate reproducibility, tube removal and insertion are improved, and electroless nickel plating specifications are standardized

[10-series clean series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AS3301FS1-N03-08S

Speed Controller With Indicator Window Allowing Flow Rate To Be Controlled Numerically

The numerical indication of flow rate helps to reduce labor time and setting errors.

The numerical indication of flow rate helps to reduce labor time and setting errors.

Universal type: indicator window directions of 90°/270° also available.

Universal type: indicator window directions of 90°/270° also available.

Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series Specifications

TypeSeriesCylinder side
Port size
Applicable tubing outer diameter
Metric size
Applicable tubing outer diameter
Inch size
Elbow typeAS12□ 1FS to 42□ 1FSM5 × 0.8
10-32UNF
R.NPT.G 1/8 to 1/2
ø2 to ø16ø1/8" to ø1/2"
Universal typeAS13□ 1FS to 43□ 1FSM5 × 0.8
10-32UNF
R.NPT.G 1/8 to 1/2
ø3.2 to ø12ø1/8" to ø1/2"
Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

ModelAS1□□1FS-M5□
Tube outer diameterMetric sizeø2ø3.2
ø4
ø6
Inch Size-ø1/8"
ø1/4"
ø5/32"
C values: Sonic conductance
dm3/(s·bar)
Free flow0.20.3
Controlled flow0.20.3
b values: Critical pressure ratioFree flow0.30.4
Controlled flow0.2

Flow Rate And Sonic Conductance (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*10-32UNF has the same specification as M5.
* C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.

Needle Valve: Flow Rate Characteristics (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)*-U10/32 has the same specification as M5.

Needle Valve: Flow Rate Characteristics (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*-U10/32 has the same specification as M5.

Features of this product

4 indicator window directions offer improved visibility.

4 indicator window directions offer improved visibility.

Larger push-lock type knob.

Larger push-lock type knob.

Easier to insert and remove tubes. AS-FS Series (Model number: AS22□1FS-02-06S) / Conventional product (Model number: AS22□1F-02-06) for reference.

Easier to insert and remove tubes.
AS-FS Series (Model number: AS22□1FS-02-06S) / Conventional product (Model number: AS22□1F-02-06) for reference.

Indicator window: allows numerical indication to be checked easily.

Indicator window:
allows numerical indication to be checked easily.

Improved reproducibility of flow rate: Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper). Minimal flow rate variation depending on the number of knob rotations.

Improved reproducibility of flow rate:
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper). Minimal flow rate variation depending on the number of knob rotations.

4 indicator window directions offer improved visibility.

4 indicator window directions offer improved visibility.

Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions. This also improves flexibility of equipment design.

Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions. This also improves flexibility of equipment design.

Outline Drawing And Dimensions For This Product

Speed Controller With Indicator, Elbow Type, AS-FS Type dimensional drawing. Seal method: Gasket seal, Thread type: M5, 10-32UNF

Speed Controller With Indicator, Elbow Type, AS-FS Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF

Indicator window direction: 0° side view

Indicator window direction: 0° side view

Indicator window direction: 180°

Indicator window direction: 180°

ModeldTHD1D3L1L2L3L4Note 1)ANote 2)MW1W2XYWeight g
UnlockLockUnlockLock
AS12□1FS□-M5E-022M5 × 0.8
10/32UNF
85.89.415.820.316.93936.53533.511.913.615.15.59.67
AS12□1FS□-U10/32E-02
AS12□1FS□-M5E-233.27.217.221.713.3
AS12□1FS□-U10/32E-23
AS12□1FS□-M5E-0448.2
AS12□1FS□-U10/32E-04
AS12□1FS□-M5E-06610.418.623.116.58
AS12□1FS□-U10/32E-06

Metric size

ModeldTHD1D3L1L2L3L4Note 1)ANote 2)MW1W2XYWeight (g)
UnlockLockUnlockLock
AS12□1FS□-M5E-011/8"M5 × 0.8
10/32UNF
87.29.417.221.716.93936.53533.513.313.615.15.59.67
AS12□1FS□-U10/32E-01
AS12□1FS□-M5E-035/32"8.2
AS12□1FS□-U10/32E-03
AS12□1FS□-M5E-071/4"11.218.623.116.58
AS12□1FS□-U10/32E-07

Inch size
Note 1) Reference dimensions
Note 2) Reference dimensions of threads after installation

Universal Type dimensional drawing. Seal method: Gasket seal, Thread type: M5, 10-32UNF

Universal Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF

Side view

Side view

ModeldTHD1D2D3L1L2L3L4L5AMW1YWeight (g)
UnlockLockUnlockLock
AS13□1FS1-M5E-233.2M5 × 0.8
10/32UNF
87.29.69.411.619.417.533.83936.53533.513.313.69.67
AS13□1FS1-U10-32/23
AS13□1FS1-M5E-0448.211.519.8
AS13□1FS1-U10/32-04
AS13□1FS1-M5E-06610.420.920.436.68
AS13□1FS1-U10/32-06

Metric size

ModeldTHD1D2D3L1L2L3L4L5AMW1YWeight (g)
UnlockLockUnlockLock
AS13□1FS1-M5E-011/8M5 × 0.8
10/32UNF
87.29.4917.219.817.533.83936.53533.513.313.69.67
AS13□1FS1-U10/32-01
AS13□1FS1-M5E-035/328.2
AS13□1FS1-U10/32-03
AS13□1FS1-M5E-071/411.218.620.920.436.68
AS13□1FS1-U10/32-07

Inch Size

*See the manufacturer's catalog for types and model numbers other than the above.

Part Number
AS3301FS1-N03-08S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Indicator window direction Made-to-order specifications

-

1 Piece(s) Quote UniversalMeter-OutStandardPush Lock Calibrated3/8NPT8-3With Sealant19180°None

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless steel 303 Lock Nut Option Push Lock Type

Please check the type/dimensions/specifications of the part AS3301FS1-N03-08S in the Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series series.

Similar Part Numbers

Part Number
10-AS1201FS-M5-06
10-AS1201FS-M5E-04
10-AS1201FS-M5E-06
AS3301FS1-N03-09
AS3301FS1-N03-09S
AS3301FS1-N03-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Indicator window direction Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstancePush Lock Calibrated5×0.8M6-1Gasket Seal9None

SGD 32.44

1 Piece(s) 31 Day(s) [Elbow] ElbowMeter-OutClean circumstancePush Lock Type5×0.8M4-1Gasket Seal8None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstancePush Lock Calibrated5×0.8M6-1Gasket Seal8None

-

1 Piece(s) Quote UniversalMeter-OutStandardPush Lock Calibrated3/8NPT-5/163No Sealant19180°None

-

1 Piece(s) Quote UniversalMeter-OutStandardPush Lock Calibrated3/8NPT-5/163With Sealant19180°None

-

1 Piece(s) Quote UniversalMeter-OutStandardPush Lock Calibrated3/8NPT10-3No Sealant19180°None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)