(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting Manifold KM14 (Part Numbers)

One-Touch Fitting Manifold KM14
  • Volume Discount

A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

PDF

Part Number

Configured Part Number is shown.

KM14-04-06-01S-3-X12

One-Touch Fitting Manifold KM Series Specifications

KM14 structural drawing

KM14 structural drawing

Port A: one-touch fitting
Port B: one-touch fitting, Rc male threads

Specifications

ModelKM14
Usable fluidsAir, waterNote 2:
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure3 MPa
Ambient temperature and working fluid temperature-5 to 60°C, 0 to 40°C if water (no freezing)
ThreadJIS B0203 (tapered pipe thread)
AccessoriesNA

Note 2: Make sure the surge pressure stays below the maximum operating pressure.

Main Part Materials

ModelKM14
BodyPBT
Stud / Drive rodC3604
ChuckSUS304
GuideSUS304
Collet, release buttonPOM
Seal, O-ringNBR
KM14 dimensional drawing

KM14 dimensional drawing

Applicable tube
Outer diameter mm
Connection threads
R
ModelH
(width across flats)
øD1øD2L1L2L3PAQ1Q2M1M2Port B
Minimum hole diameter
Weight
g
(a)(b)
461/8KM14-04-06-01S-31310.412.867.1181310.46438.29.917164.518
1/4KM14-04-06-02S-3147165.525
3/8KM14-04-06-03S-31772.467.538
481/8KM14-04-08-01S-31710.415.272.61915.510.469.538.211.118.516630
1/4KM14-04-08-02S-37670.5
3/8KM14-04-08-03S-376.47138
681/8KM14-06-08-01S-31712.815.279.12015.512.876.545.411.118.517631
1/4KM14-06-08-02S-382.577
3/8KM14-06-08-03S-382.97839
6101/4KM14-06-10-02S-31912.818.587211912.881.545.412.821177.543
3/8KM14-06-10-03S-387.48244
1/2KM14-06-10-04S-32291.18466
8101/4KM14-08-10-02S-31915.218.593.522.51915.28852.612.82118.57.547
3/8KM14-08-10-03S-393.989
1/2KM14-08-10-04S-32297.690.570

 

(Units: mm)

 

Part Number
KM14-04-06-01S-3-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications

-

5 Piece(s) Quote [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/8BlackWhiteLubricant: white petroleum jelly, release bushing color change

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Union with different diameters Applicable Fluid Water / Air
Application Standard/Mini Thread Material Brass Union, Unequal Dia. Single-Action Pipe Fitting / Manifold
Port A Number 3

Please check the type/dimensions/specifications of the part KM14-04-06-01S-3-X12 in the One-Touch Fitting Manifold KM14 series.

Similar Part Numbers

Part Number
KM14-04-06-01S-3
KM14-04-06-01S-3-X17
KM14-04-06-01S-3-X2
KM14-04-06-02S-3
KM14-04-06-02S-3-X12
KM14-04-06-02S-3-X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Connection screw Color Release button color Custom-made specifications

SGD 11.32

5 Piece(s)Available 46 Day(s) [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/8BlackBlueN/A

-

5 Piece(s) Quote [Others] Other[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)46R1/8BlackLight BlueNon-grease specification, rubber material・release push color change

-

5 Piece(s) Quote [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/8BlackBlueNon-specification Steel-based (with electroless nickel plating)

SGD 11.32

5 Piece(s)Available 46 Day(s) [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/4BlackBlueN/A

-

5 Piece(s) Quote [Others] Other[Standard (NBR Nitrile Rubber )] NBR46R1/4BlackWhiteLubricant: white petroleum jelly, release bushing color change

-

5 Piece(s) Quote [Others] Other[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)46R1/4BlackLight BlueNon-grease specification, rubber material・release push color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)