(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.
Part Number
Configured Part Number is shown.
KM14-04-06-01S-3-X2
KM14 structural drawing
Port A: one-touch fitting
Port B: one-touch fitting, Rc male threads
Model | KM14 |
---|---|
Usable fluids | Air, waterNote 2: |
Operating pressure range | -100 kPa to 1 MPa |
Guaranteed proof pressure | 3 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C, 0 to 40°C if water (no freezing) |
Thread | JIS B0203 (tapered pipe thread) |
Accessories | NA |
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Model | KM14 |
---|---|
Body | PBT |
Stud / Drive rod | C3604 |
Chuck | SUS304 |
Guide | SUS304 |
Collet, release button | POM |
Seal, O-ring | NBR |
KM14 dimensional drawing
Applicable tube Outer diameter mm | Connection threads R | Model | H (width across flats) | øD1 | øD2 | L1 | L2 | L3 | P | A | Q1 | Q2 | M1 | M2 | Port B Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | ||||||||||||||||
4 | 6 | 1/8 | KM14-04-06-01S-3 | 13 | 10.4 | 12.8 | 67.1 | 18 | 13 | 10.4 | 64 | 38.2 | 9.9 | 17 | 16 | 4.5 | 18 |
1/4 | KM14-04-06-02S-3 | 14 | 71 | 65.5 | 25 | ||||||||||||
3/8 | KM14-04-06-03S-3 | 17 | 72.4 | 67.5 | 38 | ||||||||||||
4 | 8 | 1/8 | KM14-04-08-01S-3 | 17 | 10.4 | 15.2 | 72.6 | 19 | 15.5 | 10.4 | 69.5 | 38.2 | 11.1 | 18.5 | 16 | 6 | 30 |
1/4 | KM14-04-08-02S-3 | 76 | 70.5 | ||||||||||||||
3/8 | KM14-04-08-03S-3 | 76.4 | 71 | 38 | |||||||||||||
6 | 8 | 1/8 | KM14-06-08-01S-3 | 17 | 12.8 | 15.2 | 79.1 | 20 | 15.5 | 12.8 | 76.5 | 45.4 | 11.1 | 18.5 | 17 | 6 | 31 |
1/4 | KM14-06-08-02S-3 | 82.5 | 77 | ||||||||||||||
3/8 | KM14-06-08-03S-3 | 82.9 | 78 | 39 | |||||||||||||
6 | 10 | 1/4 | KM14-06-10-02S-3 | 19 | 12.8 | 18.5 | 87 | 21 | 19 | 12.8 | 81.5 | 45.4 | 12.8 | 21 | 17 | 7.5 | 43 |
3/8 | KM14-06-10-03S-3 | 87.4 | 82 | 44 | |||||||||||||
1/2 | KM14-06-10-04S-3 | 22 | 91.1 | 84 | 66 | ||||||||||||
8 | 10 | 1/4 | KM14-08-10-02S-3 | 19 | 15.2 | 18.5 | 93.5 | 22.5 | 19 | 15.2 | 88 | 52.6 | 12.8 | 21 | 18.5 | 7.5 | 47 |
3/8 | KM14-08-10-03S-3 | 93.9 | 89 | ||||||||||||||
1/2 | KM14-08-10-04S-3 | 22 | 97.6 | 90.5 | 70 |
(Units: mm)
Part Number |
---|
KM14-04-06-01S-3-X2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 Piece(s) | Quote | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/8 | Black | Blue | Non-specification Steel-based (with electroless nickel plating) |
Loading...
Types | Single-Action / Screw | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | Brass | Union, Unequal Dia. | Single-Action Pipe Fitting / Manifold |
Port A Number | 3 |
Please check the type/dimensions/specifications of the part KM14-04-06-01S-3-X2 in the One-Touch Fitting Manifold KM14 series.
Part Number |
---|
KM14-04-06-01S-3 |
KM14-04-06-01S-3-X12 |
KM14-04-06-01S-3-X17 |
KM14-04-06-02S-3 |
KM14-04-06-02S-3-X12 |
KM14-04-06-02S-3-X17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 11.32 | 5 Piece(s) | Available | 46 Day(s) | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/8 | Black | Blue | N/A | |
- | 5 Piece(s) | Quote | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/8 | Black | White | Lubricant: white petroleum jelly, release bushing color change | ||
- | 5 Piece(s) | Quote | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | 6 | R | 1/8 | Black | Light Blue | Non-grease specification, rubber material・release push color change | ||
SGD 11.32 | 5 Piece(s) | Available | 46 Day(s) | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/4 | Black | Blue | N/A | |
- | 5 Piece(s) | Quote | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR | 4 | 6 | R | 1/4 | Black | White | Lubricant: white petroleum jelly, release bushing color change | ||
- | 5 Piece(s) | Quote | [Others] Other | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 4 | 6 | R | 1/4 | Black | Light Blue | Non-grease specification, rubber material・release push color change |
How can we improve?
How can we improve?