(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter KQ2N (Face Seal), One-Touch Fitting

Adapter KQ2N (Face Seal), One-Touch Fitting
  • Volume Discount

One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Drastically reduces screw-in time with the face seal method.
[Applications]
· Use to connect one-touch fittings and R female threads.

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Adapter: KQ2N (Face Seal) Outline Drawing And Dimensions

Adapter: KQ2N (Face Seal) Outline Drawing

Adapter: KQ2N (Face Seal) Outline Drawing

Applicable fitting
Size ød
Connection thread
R
ModelH
(Hex size)
LAMMinimum Port SizeWeight
g
ø41/8KQ2N04-01□P1227.622.49.12.54.4
ø61/8KQ2N06-01□P1227.622.49.144.6
1/4KQ2N06-02□P173123.410.1413.8
ø81/4KQ2N08-02□P1732.925.311.1611.8
3/8KQ2N08-03□P2134.927.313.1626.7
ø103/8KQ2N10-03□P2136.829.213.67.514.7

□ Symbol: A = brass, N = brass + electroless nickel plating

Metric Size One-Touch Fittings KQ2 Series Common Specifications (Reference)

Construction

KQ2 Series construction

KQ2 Series construction

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tubing outer diameterø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Specifications

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Sealant on the threadsSeal ring

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Principal Parts Materials

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ring, Seal ringNBR
Part Number
KQ2N04-01AP
KQ2N04-01NP
KQ2N06-01AP
KQ2N06-01NP
KQ2N06-02AP
KQ2N06-02NP
KQ2N08-02AP
KQ2N08-02NP
KQ2N08-03AP
KQ2N08-03NP
KQ2N10-03AP
KQ2N10-03NP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Fitting Size (mm) Connection screw

SGD 6.88

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass41/8

SGD 7.12

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)41/8

SGD 7.12

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass61/8

SGD 7.35

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)61/8

SGD 7.82

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass61/4

SGD 8.05

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)61/4

SGD 10.27

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass81/4

SGD 10.85

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)81/4

SGD 10.62

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass83/8

SGD 11.43

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)83/8

SGD 11.78

5 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass103/8

SGD 12.60

5 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)103/8

Loading...

  1. 1

Basic Information

Types Thread/Pipe Fitting Type Other shapes Application Standard/Mini
Other Shapes Adapter Types of connection R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)