(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) (Part Numbers)

Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant)
  • Volume Discount

One-touch fitting double branch that drastically cuts piping work-hours with the gasket-seal method.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
·Can be used in vacuum to -100 kPa
·The chamfered part of the female thread is the sheet surface, and a gasket with NBR laminated on both sides of the stainless steel plate is used as the seal
·Structure that can be sealed regardless of the difference in diameter due to different types of female threads, variation due to tolerance, size of chamfer, etc.
·All normal chamfered female threads can be used
[Applications]
·Used for 4-branch piping in the same direction from the female thread

* Please refer to p. 131 for the made-to-order / clean series.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2UD06-02GS-X17

Double Branch "Y KQ2UD (Sealant) Specifications

KQ2UD (Sealant) External Appearance

KQ2UD (Sealant) External Appearance

KQ2UD (Sealant) Dimensional Drawing

KQ2UD (Sealant) Dimensional Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter mmConnection thread
R
ModelH
(Hex size)
øD1Note) øD2LIA*MPQøOøNEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø41/8KQ2UD04-01□S128.210.436.716.633.613.38.26.863.24.24.25.411.7
1/4KQ2UD04-02□S148.210.441.116.636.413.38.26.863.24.24.25.420.6
ø61/8KQ2UD06-01□S1410.413.239.52136.413.310.48.263.213.410.6616.4
1/4KQ2UD06-02□S1410.413.243.92139.213.310.48.263.213.410.67.321.6

*Reference dimensions after installation of R thread
□ Symbol: A = brass, N = brass + electroless nickel plating

Note) øD1represents maximum diameter.

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tubing outer diameterø3.2, ø4, ø6

Specifications

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Seal on the threadsWith sealant

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Principal Parts Materials

BodyC3604, PBT, PP, SUS 303
StudC3604 (thread part), SUS 303 (thread part)
ChuckSUS 304
GuideSUS 304
Release buttonPOM
Seal, O-ringNBR
GasketSUS 304/NBR
Part Number
KQ2UD06-02GS-X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

-

1 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)61/4WhiteWith sealing agentLight Blue-

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Multipoint Double Branch Operating Temperature(°C) -5::60
Types of connection R Number of Connection Tubes(piece) 4 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2UD06-02GS-X17 in the Quick-Connect Fitting, KQ2 Series, Double Branch, KQ2UD (With Sealant / Without Sealant) series.

Similar Part Numbers

Part Number
KQ2UD04-01N
KQ2UD04-01NS
KQ2UD04-01NS-X35
KQ2UD06-02N
KQ2UD06-02NS
KQ2UD06-02NS-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

SGD 10.15

10 Piece(s) 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWithout sealing agentLight GrayN/A

SGD 10.62

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWith sealing agentLight GrayN/A

-

1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR41/8BlackWith sealing agentLight GrayBody color change (Black)

SGD 13.42

10 Piece(s) 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR61/4WhiteWithout sealing agentLight GrayN/A

SGD 13.88

1 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR61/4WhiteWith sealing agentLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR61/4WhiteWith sealing agentWhiteLubricant:white petroleum jelly, release push color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)