(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD (Part Numbers)

Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD
  • On Sale Till 31/03/2025
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for 4-branch piping in the direction perpendicular from the female thread section. Tube mounting direction is free and 2 independent

[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.146
* Made-to-order / clean series P.131, 156

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2ZD04-03AS-X35

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Specifications

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) External Appearance

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Dimensional Outline Drawing

Connection Thread: NPT

Applicable tubing outer diameter inchConnection thread
NPT
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø1/81/8KQ2ZD01-34□S14.297.113.418.516.33935.813.313.47.12.21.92.521.2
ø5/321/8KQ2ZD03-34□S14.298.213.418.516.33935.813.313.48.22.92.9321.8
ø3/161/8KQ2ZD05-34□S14.299.113.418.416.33935.813.313.49.14.53.73.522.4
ø1/41/8KQ2ZD07-34□S14.2911.113.418.317.740.837.613.313.811.17.76.64.625.5
1/4KQ2ZD07-35□S14.2911.113.418.321.144.239.813.313.811.17.76.64.632.4
3/8KQ2ZD07-36□S17.4611.113.418.322.545.640.913.313.811.17.76.64.644.8
ø5/161/4KQ2ZD09-35□S1913.217.621.9522.449.244.814.215.913.220.514.2648.7
3/8KQ2ZD09-36□S1913.217.621.952349.845.114.215.913.220.514.2656.8
1/2KQ2ZD09-37□S22.2313.217.621.9527.25447.614.215.913.220.514.2683.3
ø3/81/4KQ2ZD11-35□S22.2315.420.623.624.456.351.915.619.215.423.419.3771.1
3/8KQ2ZD11-36□S22.2315.420.623.624.856.75215.619.215.423.419.3773.2
1/2KQ2ZD11-37□S22.2315.420.623.628.760.654.215.619.215.423.419.3793.3
ø1/23/8KQ2ZD13-36□S25.419.32727.929.664.459.71722.319.343.834.39.6137.2
1/2KQ2ZD13-37□S25.419.32727.932.867.661.21722.319.343.834.39.6155

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.

Connection thread: R

Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø41/8ZQ2ZD04-01□S148.213.418.516.33935.913.313.48.24.74.7321.3
1/4ZQ2ZD04-02□S148.213.418.520.743.438.713.313.48.24.74.7329
3/8ZQ2ZD04-03□S178.213.418.522.144.839.713.313.48.24.74.7340.9
ø61/8ZQ2ZD06-01□S1410.413.418.416.33935.913.313.410.410.88.64.522.5
1/4ZQ2ZD06-02□S1410.413.418.420.743.438.713.313.410.410.88.64.530.2
3/8ZQ2ZD06-03□S1710.413.418.422.144.839.713.313.410.410.88.64.542.1
ø81/8ZQ2ZD08-01□S1913.217.621.21945.842.714.215.913.220.514.2648.7
1/4ZQ2ZD08-02□S1913.217.621.222.449.244.514.215.913.220.514.2648
3/8ZQ2ZD08-03□S1913.217.621.22349.844.714.215.913.220.514.2655.9
1/2ZQ2ZD08-04□S2213.217.621.227.25447.614.215.913.220.514.2682.1
ø101/4ZQ2ZD10-02□S2115.920.623.624.356.251.515.619.215.931.821.67.569
3/8ZQ2ZD10-03□S2115.920.623.624.756.651.515.619.215.931.821.67.571
1/2ZQ2ZD10-04□S2215.920.623.628.76053.615.619.215.931.821.67.592.9
ø121/4ZQ2ZD12-02□S2618.525.226.826.562.457.71721.618.544.635.39115.6
3/8ZQ2ZD12-03□S2618.525.226.826.962.857.71721.618.544.635.39110.7
1/2ZQ2ZD12-04□S2618.525.226.830.16659.61721.618.544.635.39124.7

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
KQ2ZD04-03AS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass4R3/8BlackWith sealing agentLight GrayBody color change (black)

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A Double Branch Ray Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 4
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZD04-03AS-X35 in the Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD series.

Similar Part Numbers

Part Number
KQ2ZD03-34A
KQ2ZD03-34AS
KQ2ZD03-34N
KQ2ZD04-03N
KQ2ZD04-03NS
KQ2ZD05-34A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

SGD 15.63

10 Piece(s) 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8WhiteWithout sealing agentOrange-

SGD 16.10

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8WhiteWith sealing agentOrangeN/A

SGD 16.22

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWithout sealing agentOrange-

SGD 18.08

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R3/8WhiteWithout sealing agentLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R3/8WhiteWith sealing agentLight GrayN/A

SGD 15.63

10 Piece(s) 46 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16NPT1/8WhiteWithout sealing agentOrange-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)