(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal) (Part Numbers)

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal)
  • On Sale Till 31/05/2024
  • Volume Discount

A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Use to branch into two directions at right angles to a female thread.

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2LU06-M6A-X12

Branch Male Elbow: KQ2LU (Face Seal) Specifications

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) External Appearance

Branch Male Elbow: KQ2LU (Face Seal): Related Images

Branch Male Elbow: KQ2LU (Face Seal) Dimensional Outline Drawing

Applicable
tubing
outer diameter (mm)
Connection thread
M
ModelH
(hex size)
øDNote)L1L2L3AMPøOøNQ1Q2Effective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø4M5 × 0.8KQ2LU04-M5□108.215.820.724.821.813.38.263.215.87.94.34.11.86.9
M6 × 1.0KQ2LU04-M6□108.215.821.725.821.813.38.263.215.87.94.34.136.8
ø6M5 × 0.8KQ2LU06-M5□1210.416.521.426.623.613.310.463.216.5104.34.31.810.3
M6 × 1.0KQ2LU06-M6□1210.416.522.427.623.613.310.463.216.5104.34.3310.3

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.

Part Number
KQ2LU06-M6A-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Elbow Operating Temperature(°C) -5::60
Types of connection M Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU06-M6A-X12 in the One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (Gasket Seal) series.

Similar Part Numbers

Part Number
10-KQ2LU06-M5N
10-KQ2LU06-M6N
KQ2LU04-M5A
KQ2LU04-M5A-X12
KQ2LU06-M6A-X35
KQ2LU06-M6N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)65×0.8WhiteWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteWhiteN/A

SGD 6.88

10 Piece(s)Available 46 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass45×0.8WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass66×1.0BlackLight GrayBody color change

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)66×1.0WhiteLight GrayN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)