(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Motion Gasket Seal) (Part Numbers)

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Motion Gasket Seal)
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping at right angles from the female thread section

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "G" release bushing, oval (P.60) Perfect circle (P.169)
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.68) perfect circle (P.177)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.76) perfect circle (P.189)
・ Applicable tube outer diameter inch Connection thread "R" Release bushing Oval (P.84) Perfect circle (P.198)

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable
tubing
outer diameter (mm)
Connection thread
G
ModelH
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2AMEffective area
mm2
Minimum
hole diameter
Weight
g
Rib
XYNylon
 
Urethane
 
ø41/8KQ2L04-G01□1128.27.7101014.816.815.413.34.63.336.3
1/4KQ2L04-G02□1178.27.7101014.820.317.913.34.63.3316.7
ø61/8KQ2L06-G01□11210.49.7121015.517.917.613.311.494.56.7-
1/4KQ2L06-G02□11710.49.7121015.521.420.113.311.494.517.2-
3/8KQ2L06-G03□12110.49.7121015.522.420.113.311.494.528.9-

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR
Part Number
KQ2L01-34AP
KQ2L01-34NP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

SGD 4.78

10 Piece(s)Available 46 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8NPT1/8WhitePerfect circleOrangeN/A

SGD 5.02

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8WhitePerfect circleOrangeN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)