(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping at right angles from the female thread section
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "G" release bushing, oval (P.60) Perfect circle (P.169)
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.68) perfect circle (P.177)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.76) perfect circle (P.189)
・ Applicable tube outer diameter inch Connection thread "R" Release bushing Oval (P.84) Perfect circle (P.198)
Part Number
Configured Part Number is shown.
Male Elbow KQ2L (Gasket Seal) outline drawing
(Units: mm)
Applicable tubing outer diameter (mm) | Connection thread G | Model | H (width Across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area mm2 | Minimum hole diameter | Weight g | Rib ✓ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2L04-G01□1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.8 | 15.4 | 13.3 | 4.6 | 3.3 | 3 | 6.3 | ● |
1/4 | KQ2L04-G02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 20.3 | 17.9 | 13.3 | 4.6 | 3.3 | 3 | 16.7 | ● | |
ø6 | 1/8 | KQ2L06-G01□1 | 12 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.9 | 17.6 | 13.3 | 11.4 | 9 | 4.5 | 6.7 | - |
1/4 | KQ2L06-G02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 21.4 | 20.1 | 13.3 | 11.4 | 9 | 4.5 | 17.2 | - | |
3/8 | KQ2L06-G03□1 | 21 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.4 | 20.1 | 13.3 | 11.4 | 9 | 4.5 | 28.9 | - |
□: A (Brass), N (Brass + electroless nickel plating)
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
Part Number |
---|
KQ2L03-33AP |
KQ2L03-33NP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 4.55 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/32 | NPT | 1/16 | White | Perfect circle | Orange | N/A | |
SGD 4.90 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/16 | White | Perfect circle | Orange | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?