(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.
Part Number
Configured Part Number is shown.
Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular
Applicable tube outer diameter (mm) | Connection thread Rc | Model | T (M) | H1 (width across flats) | H2 (width across flats) | L1 | L2 | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø3.2 | 1/4 | KQ2E23-02□ | M12 × 1 | 17 | 14 | 28.7 | 14.3 | 13 | 13.3 | 3.4 | 2.9 | 2.5 | 31.2 |
ø4 | 1/8 | KQ2E04-01□ | M12 × 1 | 14 | 14 | 24.4 | 10 | 13 | 13.3 | 5.6 | 4 | 3 | 21.2 |
1/4 | KQ2E04-02□ | M12 × 1 | 17 | 14 | 29 | 14.6 | 13 | 13.3 | 5.6 | 4 | 3 | 30.9 | |
ø6 | 1/8 | KQ2E06-01□ | M14 × 1 | 17 | 17 | 23.6 | 9.2 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 28.9 |
1/4 | KQ2E06-02□ | M14 × 1 | 17 | 17 | 28.4 | 14 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 32.4 | |
3/8 | KQ2E06-03□ | M14 × 1 | 19 | 17 | 30.7 | 16.3 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 35.9 | |
ø8 | 1/8 | KQ2E08-01□ | M16 × 1 | 17 | 19 | 24.1 | 6.7 | 17 | 14.2 | 26.1 | 18 | 6 | 30.5 |
1/4 | KQ2E08-02□ | M16 × 1 | 17 | 19 | 28.4 | 11 | 17 | 14.2 | 26.1 | 18 | 6 | 33.1 | |
3/8 | KQ2E08-03□ | M16 × 1 | 19 | 19 | 31.7 | 14.3 | 17 | 14.2 | 26.1 | 18 | 6 | 37.4 | |
ø10 | 1/4 | KQ2E10-02□ | M20 × 1 | 22 | 24 | 29.3 | 9.9 | 21 | 15.6 | 41.5 | 29.5 | 7.5 | 63.8 |
3/8 | KQ2E10-03□ | M20 × 1 | 22 | 24 | 31.4 | 12 | 21 | 15.6 | 41.5 | 29.5 | 7.5 | 71.6 | |
ø12 | 3/8 | KQ2E12-03□ | M22 × 1 | 24 | 27 | 32.3 | 11.9 | 23 | 17 | 58.3 | 46.1 | 9 | 69.3 |
1/2 | KQ2E12-04□ | M22 × 1 | 24 | 27 | 37.7 | 17.3 | 23 | 17 | 58.3 | 46.1 | 9 | 72.7 | |
ø16 | 3/8 | KQ2E16-03□ | M28 × 1.5 | 30 | 32 | 34.4 | 11.5 | 29 | 20.6 | 96 | 67 | 13 | 122.2 |
1/2 | KQ2E16-04□ | M28 × 1.5 | 30 | 32 | 38.8 | 15.9 | 29 | 20.6 | 113 | 67 | 13 | 132.1 |
Release button shape: oval
Applicable tube outer diameter (mm) | Connection thread Rc | Model | T (M) | H1 (width across flats) | H2 (width across flats) | L1 | L2 | Release Button Dimensions | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3.2 | 1/4 | KQ2E23-02□1 | M12 × 1 | 17 | 14 | 28.7 | 14.3 | 6.7 | 9.5 | 13 | 13.3 | 3.4 | 2.9 | 2.5 | 31.2 |
ø4 | 1/8 | KQ2E04-01□1 | M12 × 1 | 14 | 14 | 24.4 | 10 | 7.7 | 10 | 13 | 13.3 | 5.6 | 4 | 3 | 21.2 |
1/4 | KQ2E04-02□1 | M12 × 1 | 17 | 14 | 29 | 14.6 | 7.7 | 10 | 13 | 13.3 | 5.6 | 4 | 3 | 30.9 | |
ø6 | 1/8 | KQ2E06-01□1 | M14 × 1 | 17 | 17 | 23.6 | 9.2 | 9.7 | 12 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 28.9 |
1/4 | KQ2E06-02□1 | M14 × 1 | 17 | 17 | 28.4 | 14 | 9.7 | 12 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 32.4 | |
3/8 | KQ2E06-03□1 | M14 × 1 | 19 | 17 | 30.7 | 16.3 | 9.7 | 12 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 35.9 |
Release button shape: circular
Applicable tube outer diameter (inches) | Connection thread NPT | Model | T (UNF) | H1 (width across flats) | H2 (width across flats) | L1 | L2 | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | 1/4 | KQ2E01-35□ | 1/2-20 UNF | 17.46 | 17.46 | 28.7 | 13.3 | 13.5 | 13.3 | 3.4 | 2.9 | 2.5 | 33.3 |
ø5/32 | 1/4 | KQ2E03-35□ | 1/2-20 UNF | 17.46 | 17.46 | 29 | 13.6 | 13.5 | 13.3 | 5.6 | 4 | 3 | 33.3 |
ø3/16 | 1/8 | KQ2E05-34□ | 9/16-18 UNF | 17.46 | 17.46 | 25.6 | 9.2 | 15 | 13.3 | 7.8 | 6.5 | 3.5 | 36.6 |
ø1/4 | 1/4 | KQ2E07-35□ | 9/16-18 UNF | 17.46 | 17.46 | 29.9 | 13.5 | 15 | 13.3 | 13.5 | 11.5 | 4.6 | 38.8 |
ø5/16 | 3/8 | KQ2E09-36□ | 3/4-16 UNF | 22.23 | 22.23 | 31 | 13.6 | 20 | 14.2 | 26.1 | 18 | 6 | 61.8 |
ø3/8 | 3/8 | KQ2E11-36□ | 7/8-14 UNF | 25.4 | 25.4 | 31.4 | 12 | 23 | 15.6 | 35.3 | 29.1 | 7 | 83.8 |
ø1/2 | 3/8 | KQ2E13-36□ | 1-12 UNF | 28.57 | 28.57 | 32 | 11.6 | 26 | 17 | 66 | 51.7 | 9.6 | 106.6 |
1/2 | KQ2E13-37□ | 1-12 UNF | 28.57 | 28.57 | 36.1 | 15.7 | 26 | 17 | 66 | 51.7 | 9.6 | 114.3 |
Release button shape: oval
Applicable tube outer diameter (inches) | Connection thread NPT | Model | T (UNF) | H1 (width across flats) | H2 (width across flats) | L1 | L2 | Release Button Dimensions | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/4 | KQ2E01-35□1 | 1/2-20 UNF | 17.46 | 17.46 | 28.7 | 13.3 | 6.7 | 9.5 | 13.5 | 13.3 | 3.4 | 2.9 | 2.5 | 33.3 |
ø5/32 | 1/4 | KQ2E03-35□1 | 1/2-20 UNF | 17.46 | 17.46 | 29 | 13.6 | 7.7 | 10 | 13.5 | 13.3 | 5.6 | 4 | 3 | 33.3 |
ø3/16 | 1/8 | KQ2E05-34□1 | 9/16-18 UNF | 17.46 | 17.46 | 25.6 | 9.2 | 8.4 | 11 | 15 | 13.3 | 7.8 | 6.5 | 3.5 | 36.6 |
*See the manufacturer's catalog for types and model numbers other than the above
Part Number |
---|
KQ2E06-G01A |
KQ2E06-G01N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 7.82 SGD 6.26 | 1 Piece(s) | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | -5~60 | 6 | G | 1/8 | 1 | White | Perfect circle | Light Gray | N/A | ||
SGD 8.28 SGD 6.62 | 10 Piece(s) | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 6 | G | 1/8 | 1 | White | Perfect circle | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Bulkhead Female Union |
How can we improve?
How can we improve?