(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A one-touch fitting used for 90‑degree branching in 2 directions from a female thread.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and R type connection threads. The release button is available with either an ovular or round body shape.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching.
Part Number
Configured Part Number is shown.
Male Delta Union KQ2D (Sealant) dimensional drawing
Side view
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | A * | M | Q | øO | øN | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2D04-01□S1 | 10 | 8.2 | 7.7 | 10 | 15.8 | 23.3 | 24.3 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 9.2 |
1/4 | KQ2D04-02□S1 | 14 | 8.2 | 7.7 | 10 | 15.8 | 27.7 | 27.1 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 19 | |
ø6 | 1/8 | KQ2D06-01□S1 | 12 | 10.4 | 9.7 | 12 | 16.8 | 24.3 | 26.4 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 10.2 |
1/4 | KQ2D06-02□S1 | 14 | 10.4 | 9.7 | 12 | 16.8 | 28.7 | 29.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 19.1 | |
3/8 | KQ2D06-03□S1 | 17 | 10.4 | 9.7 | 12 | 16.8 | 30.1 | 30.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 31 |
*Reference dimensions after screwing-in R thread.
* □: A (Brass), N (Brass + electroless nickel plating.)
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD | L1 | L2 | A * | M | Q | øO | øN | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2D04-01□S | 10 | 8.2 | 15.8 | 23.3 | 24.3 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 9.2 |
1/4 | KQ2D04-02□S | 14 | 8.2 | 15.8 | 27.7 | 27.1 | 13.3 | 5.7 | 6 | 3.2 | 6 | 6 | 3.6 | 19 | |
ø6 | 1/8 | KQ2D06-01□S | 12 | 10.4 | 16.8 | 24.3 | 26.4 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 10.2 |
1/4 | KQ2D06-02□S | 14 | 10.4 | 16.8 | 28.7 | 29.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 19.1 | |
3/8 | KQ2D06-03□S | 17 | 10.4 | 16.8 | 30.1 | 30.2 | 13.3 | 6.7 | 6 | 3.2 | 13.9 | 11 | 5.4 | 31 | |
ø8 | 1/8 | KQ2D08-01□S | 14 | 13.2 | 18.8 | 26.3 | 29.8 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 6 | 15.3 |
1/4 | KQ2D08-02□S | 14 | 13.2 | 18.8 | 30.7 | 32.6 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 20.4 | |
3/8 | KQ2D08-03□S | 17 | 13.2 | 18.8 | 32.1 | 33.6 | 14.2 | 8.4 | 8 | 4.2 | 26.3 | 18.2 | 7.3 | 32.1 | |
ø10 | 1/4 | KQ2D10-02□S | 17 | 15.9 | 21.2 | 33.1 | 36.3 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9 | 24.9 |
3/8 | KQ2D10-03□S | 17 | 15.9 | 21.2 | 34.5 | 37.3 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 32.7 | |
1/2 | KQ2D10-04□S | 22 | 15.9 | 21.2 | 38.7 | 40.2 | 15.6 | 9.6 | 8 | 4.2 | 40.8 | 29 | 9.4 | 60.6 | |
ø12 | 1/4 | KQ2D12-02□S | 19 | 18.5 | 23.6 | 35.5 | 40 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 9 | 35 |
3/8 | KQ2D12-03□S | 19 | 18.5 | 23.6 | 36.9 | 41 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11 | 38 | |
1/2 | KQ2D12-04□S | 22 | 18.5 | 23.6 | 41.1 | 43.9 | 17 | 10.7 | 8 | 4.2 | 57.2 | 45.2 | 11.6 | 60 |
Main part
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Material
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube with a circular shaped release button.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Applicable tube with a ovular shaped release button.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2D06-03AS1 |
KQ2D06-03NS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 8.52 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | 2 | White | With sealing agent | Ellipse | Light Gray | N/A | |
SGD 9.33 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | 2 | White | With sealing agent | Ellipse | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Delta Union |
Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?