(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
[Applications]
・ Used for branch connection between tubes in 4 directions
[Please click here for the catalog]
・ Applicable metric tube outer diameter, release bushing, oval (P.20) perfect circle (P.121)
・ Applicable tube outer diameter inch Release bushing Oval (P.43) Perfect circle (P.149)
* Made-to-order / clean series P.27, 48, 131, 156
Part Number
Configured Part Number is shown.
KQ2TW07-00A
Cross KQ2TW outline drawing
(Units: mm)
Applicable Tubing Outer Diameter mm | Model | øD | Release Button Dimensions | L | Q | M | øO | øN | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø4 | KQ2TW04-00A1 | 8.2 | 7.7 | 10 | 15.3 | 5.7 | 13.3 | 6 | 3.2 | 6.4 | 4.4 | 3 | 3.5 |
ø6 | KQ2TW06-00A1 | 10.4 | 9.7 | 12 | 16.3 | 6.8 | 13.3 | 6 | 3.2 | 13.4 | 10.6 | 4.5 | 4.9 |
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number |
---|
KQ2TW07-00A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 9.33 SGD 7.46 | 1 Piece(s) | Available | 46 Day(s) | -5~60 | 1/4 | 1/4 | Tube Connection | 4 | White | Perfect circle | Orange | N/A |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Standard/Mini | Packing, Material of O-Ring | NBR |
Union, Equal Dia. | Cross |
Please check the type/dimensions/specifications of the part KQ2TW07-00A in the Cross KQ2TW One-Touch Fitting KQ2 Series series.
Part Number |
---|
KQ2TW04-00A-X12 |
KQ2TW04-00A-X35 |
KQ2TW04-00A1 |
KQ2TW07-00A-X12 |
KQ2TW08-00A |
KQ2TW08-00A-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | -5~60 | 4 | 4 | Tube Connection | 4 | White | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
SGD 7.58 | 10 Piece(s) | Available | 46 Day(s) | -5~60 | 4 | 4 | Tube Connection | 4 | Black | Perfect circle | Light Gray | Body color change (black) | |
SGD 7.58 | 1 Piece(s) | Available | 46 Day(s) | -5~60 | 4 | 4 | Tube Connection | 4 | White | Ellipse | Light Gray | N/A | |
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | ||
SGD 7.58 | 1 Piece(s) | Available | Same day | -5~60 | 8 | 8 | Tube Connection | 4 | White | Perfect circle | Light Gray | N/A | |
- | 10 Piece(s) | Quote | -5~60 | 8 | 8 | Tube Connection | 4 | White | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change |
How can we improve?
How can we improve?