(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Different Diameter Tee KQ2T KQ2 Series (Part Numbers)

Different Diameter Tee KQ2T  KQ2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Different Diameter Tee KQ2T  KQ2 Series
  • Different Diameter Tee KQ2T  KQ2 Series
  • Different Diameter Tee KQ2T  KQ2 Series
  • Different Diameter Tee KQ2T  KQ2 Series
  • Different Diameter Tee KQ2T  KQ2 Series
  • Different Diameter Tee KQ2T  KQ2 Series
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting by SMC.

[Features]
· Improved tube insertion/removal
· Compact and light weight

[Applications]
Use to connect tubing together for branching at a 90-degree angle while reducing the size.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2T10-12A-X35

Drawing

øa < øb

Drawing of Quick-Connect Fittings KQ2 Series, Reducing Tee KQ2T

øa > øb

Drawing 2 of Quick-Connect Fittings KQ2 Series, Reducing Tee KQ2T

Specification Table

Standard Table 1 of Quick-Connect Fittings KQ2 Series, Reducing Tee KQ2T

Note) øD1 is the maximum diameter.

Part Number
KQ2T10-12A-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

SGD 8.63

5 Piece(s)Available 46 Day(s) -5~601012Tube Connection3BlackPerfect circleLight GrayBody color change (black)

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT+PP Application Standard/Mini Packing, Material of O-Ring NBR
Union, Unequal Dia. Reducing Tee

Please check the type/dimensions/specifications of the part KQ2T10-12A-X35 in the Different Diameter Tee KQ2T KQ2 Series series.

Similar Part Numbers

Part Number
KQ2T01-07A1
KQ2T03-05A
KQ2T03-05A1
KQ2T11-13A
KQ2T12-10A
KQ2T12-10A-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

SGD 7.23

10 Piece(s)Available 46 Day(s) -5~601/81/4Tube Connection3WhiteEllipseOrangeN/A

SGD 6.88

10 Piece(s)Available 46 Day(s) -5~605/323/16Tube Connection3WhitePerfect circleOrangeN/A

SGD 6.88

10 Piece(s)Available 46 Day(s) -5~605/323/16Tube Connection3WhiteEllipseOrangeN/A

SGD 10.03

10 Piece(s)Available 46 Day(s) -5~603/81/2Tube Connection3WhitePerfect circleOrangeN/A

SGD 10.38

1 Piece(s)Available Same day -5~601210Tube Connection3WhitePerfect circleLight GrayN/A

-

5 Piece(s) Quote -5~601210Tube Connection3WhitePerfect circleWhiteLubricant: white petroleum jelly, release bushing color change

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)