(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant) (Part Numbers)

One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Double Universal Male Elbow KQ2VD (Sealant) Specifications

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) external appearance

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2VD01-34□S114.297.16.79.513.419.316.33935.813.313.42.21.92.520
ø5/321/8KQ2VD03-34□S114.298.27.71013.419.316.33935.813.313.42.92.9320.2
ø3/161/8KQ2VD05-34□S114.299.18.41113.419.616.33935.813.313.44.53.73.520.5
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2VD01-34□S14.297.113.419.316.33935.813.313.42.21.92.520
ø5/321/8KQ2VD03-34□S14.298.213.419.316.33935.813.313.42.92.9320.2
ø3/161/8KQ2VD05-34□S14.299.113.419.616.33935.813.313.44.53.73.520.5
ø1/41/8KQ2VD07-34□S14.2911.113.420.617.740.837.613.313.87.76.64.623.3
1/4KQ2VD07-35□S14.2911.113.420.621.144.239.813.313.87.76.64.630.1
3/8KQ2VD07-36□S17.4611.113.420.622.545.640.913.313.87.76.64.642.5
ø5/161/4KQ2VD09-35□S1913.217.623.722.449.244.814.215.91611.2645
3/8KQ2VD09-36□S1913.217.623.72349.845.114.215.91611.2653.2
1/2KQ2VD09-37□S22.2313.217.623.727.25447.614.215.91611.2679.7
ø3/81/4KQ2VD11-35□S22.2315.420.625.324.456.351.915.619.223.419.3765.5
3/8KQ2VD11-36□S22.2315.420.625.324.856.75215.619.223.419.3767.6
1/2KQ2VD11-37□S22.2315.420.625.328.760.654.215.619.223.419.3787.7
ø1/23/8KQ2VD13-36□S25.419.32730.529.664.459.71722.343.834.39.6128.6
1/2KQ2VD13-37□S25.419.32730.532.867.661.21722.343.834.39.6146.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2VD04-01□S1148.27.71013.419.316.33935.913.313.42.92.9319.7
1/4KQ2VD04-02□S1148.27.71013.419.320.743.438.713.313.42.92.9327.4
3/8KQ2VD04-03□S1178.27.71013.419.322.144.839.713.313.42.92.9339.3
ø61/8KQ2VD06-01□S11410.49.71213.420.516.33935.913.313.47.55.94.520.3
1/4KQ2VD06-02□S11410.49.71213.420.520.743.438.713.313.47.55.94.528
3/8KQ2VD06-03□S11710.49.71213.420.522.144.839.713.313.47.55.94.539.9
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2VD04-01□S148.213.419.316.33935.913.313.42.92.9319.7
1/4KQ2VD04-02□S148.213.419.320.743.438.713.313.42.92.9327.4
3/8KQ2VD04-03□S178.213.419.322.144.839.713.313.42.92.9339.3
ø61/8KQ2VD06-01□S1410.413.420.516.33935.913.313.47.55.94.520.3
1/4KQ2VD06-02□S1410.413.420.520.743.438.713.313.47.55.94.528
3/8KQ2VD06-03□S1710.413.420.522.144.839.713.313.47.55.94.539.9
ø81/8KQ2VD08-01□S1913.217.623.71945.842.714.215.91611.2645.1
1/4KQ2VD08-02□S1913.217.623.722.449.244.514.215.91611.2644.3
3/8KQ2VD08-03□S1913.217.623.72349.844.714.215.91611.2652.3
1/2KQ2VD08-04□S2213.217.623.727.25447.614.215.91611.2678.4
ø101/4KQ2VD10-02□S2115.920.625.724.356.251.515.619.22720.37.563.1
3/8KQ2VD10-03□S2115.920.625.724.756.651.515.619.22720.37.565.1
1/2KQ2VD10-04□S2215.920.625.728.760.654.215.619.22720.37.587
ø121/4KQ2VD12-02□S2618.525.228.926.562.457.71721.63930.89107
3/8KQ2VD12-03□S2618.525.228.926.962.857.71721.63930.89102.1
1/2KQ2VD12-04□S2618.525.228.930.16659.61721.63930.89116.1

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Part Number
KQ2VD03-34A
KQ2VD03-34N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

SGD 12.60

10 Piece(s) 46 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/32NPT1/8WhiteWithout sealing agentPerfect circleOrangeN/A

SGD 13.18

10 Piece(s)Available 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWithout sealing agentPerfect circleOrangeN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Universal Elbow Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)