(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branching in the same direction and 90 degree direction from both female and male threads, multiple connections are also possible
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R, Rc" release bushing, oval (P.14) Perfect circle (P.113)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.38) perfect circle (P.143)
Part Number
Configured Part Number is shown.
10-KQ2VF10-02NS
Universal Female Elbow KQ2VF (Sealant) external appearance
Universal Female Elbow KQ2VF (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VF01-34□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.2 | 1.9 | 2.5 | 18 |
ø5/32 | 1/8 | KQ2VF03-34□S1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.9 | 2.9 | 3 | 18.1 |
ø3/16 | 1/8 | KQ2VF05-34□S1 | 14.29 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 14.4 | 28.5 | 25.3 | 13.3 | 4.5 | 3.7 | 3.5 | 18.2 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VF01-34□S | 14.29 | 7.1 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.2 | 1.9 | 2.5 | 18 |
ø5/32 | 1/8 | KQ2VF03-34□S | 14.29 | 8.2 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.9 | 2.9 | 3 | 18.1 |
ø3/16 | 1/8 | KQ2VF05-34□S | 14.29 | 9.1 | 13.4 | 19.6 | 14.4 | 28.5 | 25.3 | 13.3 | 4.5 | 3.7 | 3.5 | 18.2 |
ø1/4 | 1/8 | KQ2VF07-34□S | 14.29 | 11.1 | 13.4 | 20.6 | 14.4 | 28.5 | 25.3 | 13.3 | 7.7 | 6.6 | 4.6 | 18.5 |
1/4 | KQ2VF07-35□S | 17.46 | 11.1 | 17.6 | 21.3 | 19.4 | 37.9 | 33.5 | 13.3 | 7.7 | 6.6 | 4.6 | 38.4 | |
ø5/16 | 1/8 | KQ2VF09-34□S | 17.46 | 13.2 | 17.6 | 23.5 | 15.5 | 30 | 26.8 | 14.2 | 16 | 11.2 | 6 | 28.7 |
1/4 | KQ2VF09-35□S | 17.46 | 13.2 | 17.6 | 23.5 | 18.9 | 37.9 | 33.5 | 14.2 | 16 | 11.2 | 6 | 39.3 | |
3/8 | KQ2VF09-36□S | 22.23 | 13.2 | 25.2 | 24.9 | 24 | 44 | 39.3 | 14.2 | 16 | 11.2 | 6 | 67.2 | |
ø3/8 | 1/4 | KQ2VF11-35□S | 22.23 | 15.4 | 20.6 | 25.8 | 20.7 | 40.3 | 35.9 | 15.6 | 23.4 | 19.3 | 7 | 58.7 |
3/8 | KQ2VF11-36□S | 22.23 | 15.4 | 25.2 | 26.3 | 23.2 | 44 | 39.3 | 15.6 | 23.4 | 19.3 | 7 | 67.9 | |
ø1/2 | 3/8 | KQ2VF13-36□S | 25.4 | 19.3 | 27 | 30.5 | 21.2 | 40.7 | 36 | 17 | 38.8 | 34.3 | 9 | 69.8 |
1/2 | KQ2VF13-37□S | 25.4 | 19.3 | 27 | 30.5 | 24.4 | 48.9 | 42.5 | 17 | 38.8 | 34.3 | 9 | 105.7 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter (mm) | Connection Thread Rc, R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VF04-01□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 14.4 | 28.5 | 25.4 | 13.3 | 2.9 | 2.9 | 3 | 17.3 |
ø6 | 1/8 | KQ2VF06-01□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 14.4 | 28.5 | 25.4 | 13.3 | 7.5 | 5.9 | 4.5 | 17.6 |
1/4 | KQ2VF06-02□S1 | 17 | 10.4 | 9.7 | 12 | 17.6 | 21.2 | 19.4 | 37.9 | 33.2 | 13.3 | 7.5 | 5.9 | 4.5 | 37 |
Applicable tube outer diameter (mm) | Connection Thread R, Rc | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VF04-01□S | 14 | 8.2 | 13.4 | 19.3 | 14.4 | 28.5 | 25.4 | 13.3 | 2.9 | 2.9 | 3 | 17.3 |
ø6 | 1/8 | KQ2VF06-01□S | 14 | 10.4 | 13.4 | 20.5 | 14.4 | 28.5 | 25.4 | 13.3 | 7.5 | 5.9 | 4.5 | 17.6 |
1/4 | KQ2VF06-02□S | 17 | 10.4 | 17.6 | 21.2 | 19.4 | 37.9 | 33.2 | 13.3 | 7.5 | 5.9 | 4.5 | 37 | |
ø8 | 1/8 | KQ2VF08-01□S | 17 | 13.2 | 17.6 | 23.5 | 15.5 | 30 | 26.9 | 14.2 | 16 | 11.2 | 6 | 27.5 |
1/4 | KQ2VF08-02□S | 17 | 13.2 | 17.6 | 23.5 | 18.9 | 37.9 | 33.2 | 14.2 | 16 | 11.2 | 6 | 38.1 | |
3/8 | KQ2VF08-03□S | 22 | 13.2 | 25.2 | 24.9 | 24 | 44 | 38.9 | 14.2 | 16 | 11.2 | 6 | 64.5 | |
ø10 | 1/4 | KQ2VF10-02□S | 19 | 15.9 | 20.6 | 25.9 | 20.4 | 40.3 | 35.6 | 15.6 | 27 | 20.3 | 7.5 | 46.4 |
3/8 | KQ2VF10-03□S | 22 | 15.9 | 25.2 | 26.3 | 23.2 | 44 | 38.9 | 15.6 | 27 | 20.3 | 7.5 | 65.3 | |
ø12 | 3/8 | KQ2VF12-03□S | 22 | 18.5 | 25.2 | 28.5 | 22.5 | 44 | 38.9 | 17 | 39 | 30.8 | 9 | 67.2 |
1/2 | KQ2VF12-04□S | 24 | 18.5 | 27 | 29.9 | 24.4 | 48.9 | 42.5 | 17 | 39 | 30.8 | 9 | 95.6 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Part Number |
---|
10-KQ2VF10-02NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 10 | R/Rc | 1/4 | 1 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow |
Please check the type/dimensions/specifications of the part 10-KQ2VF10-02NS in the One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Sealant, No Sealant) series.
Part Number |
---|
10-KQ2VF04-01NS |
10-KQ2VF05-34NS |
10-KQ2VF06-01NS |
10-KQ2VF10-03NS |
10-KQ2VF11-35NS |
10-KQ2VF11-36NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 10.39 | 10 Piece(s) | 31 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 4 | R/Rc | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 3/16 | NPT | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 6 | R/Rc | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 5 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 10 | R/Rc | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 3/8 | NPT | 1/4 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 3/8 | NPT | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A |
How can we improve?
How can we improve?