(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant) (Part Numbers)

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Universal Male Elbow KQ2V (Sealant) Specifications

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2V01-34□S187.16.79.513.419.313.725.622.413.32.21.92.513.5
ø5/321/8KQ2V03-34□S188.27.71013.419.313.725.622.413.32.92.9313.6
ø3/161/8KQ2V05-34□S189.18.41113.419.613.725.622.413.34.53.73.513.7
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2V01-34□S87.113.419.313.725.622.413.32.21.92.513.5
ø5/321/8KQ2V03-34□S88.213.419.313.725.622.413.32.92.9313.6
ø3/161/8KQ2V05-34□S89.113.419.613.725.622.413.34.53.73.513.7
ø1/41/8KQ2V07-34□S811.113.420.613.725.622.413.37.56.64.514.1
1/4KQ2V07-35□S811.115.319.918.732.127.713.37.56.64.525.6
ø5/161/8KQ2V09-34□S11.1113.217.623.515.127.624.414.21611.2622.3
1/4KQ2V09-35□S11.1113.217.623.518.53126.614.21611.2629.2
3/8KQ2V09-36□S12.713.220.623.119.535.330.614.21611.2644.1
ø3/81/4KQ2V11-35□S12.715.420.625.819.634.930.515.623.419.3737.5
3/8KQ2V11-36□S12.715.420.625.82035.330.615.623.419.3745.2
ø1/23/8KQ2V13-36□S17.4619.32730.520.235.130.41738.834.3964
1/2KQ2V13-37□S17.4619.32730.523.438.331.91738.834.3982.6

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2V04-01□S188.27.71013.419.313.725.622.513.32.92.9313.2
ø61/8KQ2V06-01□S1810.49.71213.420.513.725.622.513.37.55.94.513.5
1/4KQ2V06-02□S11010.49.71215.319.917.930.525.813.37.55.94.524.9
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2V04-01□S88.213.419.313.725.622.513.32.92.9313.2
ø61/8KQ2V06-01□S810.413.420.513.725.622.513.37.55.94.513.5
1/4KQ2V06-02□S1010.415.319.917.930.525.813.37.55.94.524.9
ø81/8KQ2V08-01□S1213.217.623.515.127.624.514.21611.2622.6
1/4KQ2V08-02□S1213.217.623.518.53126.314.21611.2629.1
3/8KQ2V08-03□S1413.220.623.119.535.330.214.21611.2644.4
ø101/4KQ2V10-02□S1415.920.625.919.934.930.215.62720.37.538.1
3/8KQ2V10-03□S1415.920.625.920.335.330.215.62720.37.545.7
ø123/8KQ2V12-03□S1718.525.228.521.437.632.5173930.8959.6
1/2KQ2V12-04□S1718.525.228.524.640.834.4173930.8978.2
ø163/8KQ2V16-03□S2123.832.334.225.145.440.320.655461199.5
1/2KQ2V16-04□S2123.832.334.228.348.642.220.6784613107.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Part Number
KQ2V07-35AS
KQ2V07-35NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Application Thread Material Packing, Material of O-Ring Elbows Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

SGD 7.82

10 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Universal Elbow Union-5~601/4NPT1/41WhiteWith sealing agentPerfect circleOrangeN/A

SGD 8.52

10 Piece(s)Available Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Universal Elbow Union-5~601/4NPT1/41WhiteWith sealing agentPerfect circleOrangeN/A

Loading...

  1. 1

Basic Information

Screw Mounting, Direction Elbow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)