(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) (Part Numbers)

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
  • On Sale Till 31/03/2025
  • Volume Discount

SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2L01-34N

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

 

(Units: mm)

 

Applicable
tubing
Outer Diameter mm
Connection thread
R
ModelH
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A *MEffective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
XYNylonUrethane
ø3.21/8KQ2L23-01□S1107.16.79.51014.516.717.213.332.52.54.6-
1/4KQ2L23-02□S1147.16.79.51014.521.220.113.332.52.514.1-
ø41/8KQ2L04-01□S1108.27.7101014.816.217.213.34.63.334.8
1/4KQ2L04-02□S1148.27.7101014.821.721.113.34.63.3314.3
ø61/8KQ2L06-01□S11010.49.7121015.517.319.413.311.494.55.2-
1/4KQ2L06-02□S11410.49.7121015.522.823.313.311.494.514.7-
3/8KQ2L06-03□S11710.49.7121015.524.124.213.311.494.526.5-

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
10-KQ2L01-34N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Body Material Application Thread Material Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

SGD 5.95

10 Piece(s) 31 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union1/8NPT1/81WhiteWithout sealing agentPerfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part 10-KQ2L01-34N in the One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) series.

Similar Part Numbers

Part Number
10-KQ2L01-33NS
10-KQ2L01-34NS
10-KQ2L01-35NS
10-KQ2L03-33NS
10-KQ2L03-34NS
10-KQ2L03-35NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Body Material Application Thread Material Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

SGD 6.42

1 Piece(s) 31 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union1/8NPT1/161WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union1/8NPT1/81WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union1/8NPT1/41WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union5/32NPT1/161WhiteWith sealing agentPerfect circleWhiteN/A

SGD 6.53

10 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union5/32NPT1/81WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union5/32NPT1/41WhiteWith sealing agentPerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)