(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal) (Part Numbers)

One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal)
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting by SMC.

[Features]
· Improved tube insertion/removal
· Compact and lightweight

[Applications]
A male connector with a hexagon socket in the body which can be used for tightening with a hex wrench. For use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 10) / circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 34) circle (pp. 139)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) circle (pp. 204)

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2S23-M3G1

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) Details

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) Dimensions Example and Specification Example

 

(Units: mm)

 

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image

Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image

Applicable
tubing
outer diameter (mm)
Connection thread
M
ModelH
(width across flats)
øDRelease
Button Dimensions
L1L2AMEffective area (mm2)Minimum
hole diameter
Weight
g
XYNylonUrethane
ø3.2M3 × 0.5KQ2S23-M3G11.576.79.517.116.114.513.31.41.41.52.2
M5 × 0.8KQ2S23-M5□1276.79.517.516.314.513.32.52.522.6
ø4M3 × 0.5KQ2S04-M3G11.587.71017.116.114.513.31.41.41.52.3
M5 × 0.8KQ2S04-M5□12.587.71018.617.815.613.3442.53
M6 × 1.0KQ2S04-M6□1387.71018.517.814.513.3443.14.1
ø6M5 × 0.8KQ2S06-M5□12.5109.71219.517.816.513.3442.53.5
M6 × 1.0KQ2S06-M6□13109.71219.118.115.113.3443.15.1

Usage Precautions

  • *Determining the compatibility of the product is the responsibility of the person who designs the system or decides its specifications.
  • * Be sure to use only knowledgeable and experienced personnel when handling.
  • * Do not operate, handle or attempt to remove machinery/equipment until safety is confirmed.
  • * This product is provided for use in manufacturing industries
Part Number
10-KQ2S23-M3G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3033.2M3×0.5EllipseWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction With hex socket and straight Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part 10-KQ2S23-M3G1 in the One-touch fitting KQ2 series Hexagon socket half union KQ2S (gasket seal) series.

Similar Part Numbers

Part Number
10-KQ2S04-M3G
10-KQ2S04-M3G1
10-KQ2S04-M5N
10-KQ2S23-M5N
KQ2S01-32A
KQ2S01-32A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications

SGD 7.58

1 Piece(s) 46 Day(s) [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3034M3×0.5Perfect circleWhiteN/A

-

10 Piece(s) Quote [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3034M3×0.5EllipseWhiteN/A

SGD 5.48

1 Piece(s)Available Same day [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8Perfect circleWhiteN/A

SGD 5.60

10 Piece(s) 46 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)3.2M5×0.8Perfect circleWhiteN/A

SGD 3.73

10 Piece(s)Available 46 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32Perfect circleOrangeN/A

SGD 3.73

10 Piece(s)Available 46 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32EllipseOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)