(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Female Connector KQ2F (Part Numbers)

One-Touch Fitting KQ2 Series Female Connector KQ2F

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • One-Touch Fitting KQ2 Series Female Connector KQ2F
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting used to connect pipes in a single action from male threads such as those from pressure gauges.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Select from 148 types of female connector. Can accommodate metric size and inch size tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M, Rc], Release button: oval (pp. 10) / circle (pp. 106)
· Applicable tube outer diameter (inches), Connection thread [UNF, NPT], Release button: oval (pp. 34) circle (pp. 138)
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) circle (pp. 168)
[Applications]
· Can be used as a fitting for piping from male threads on pressure gauges, etc.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Female Connector KQ2F Specifications

Female Connector KQ2F dimensional drawing

Female Connector KQ2F dimensional drawing

Release button dimensions (Applicable for oval types only)

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter
mm
Connection thread
M, Rc
ModelH
(width across flats)
øDRelease Button DimensionsL1L2MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2M3 × 0.5KQ2F23-M3□176.96.79.517.35.713.332.52.53.1
M5 × 0.8KQ2F23-M5□176.96.79.519.75.713.332.52.53.3
ø4M3 × 0.5KQ2F04-M3□187.97.71016.55.713.3442.54.1
M5 × 0.8KQ2F04-M5□187.97.71019.65.713.34434.5
1/8KQ2F04-01□1147.97.71024.18.513.35.64312
1/4KQ2F04-02□1177.97.7102912.913.35.64321.5
ø6M5 × 0.8KQ2F06-M5□1109.99.71217.65.713.310104.15.5
1/8KQ2F06-01□1149.99.71223.68.513.313.110.44.512.2
1/4KQ2F06-02□1179.99.71228.512.913.313.110.44.521.6
3/8KQ2F06-03□1199.99.71229.913.413.313.110.44.522.7

Release button shape: oval
*□: A (Brass), N (Brass + electroless nickel plating)

Applicable tube outer diameter
mm
Connection thread
Rc
ModelH
(width across flats)
øD Note:L1L2MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø3.2M3 × 0.5KQ2F23-M3□76.917.35.713.332.52.53.1
M5 × 0.8KQ2F23-M5□76.919.75.713.332.52.53.3
ø4M3 × 0.5KQ2F04-M3□87.916.55.713.3442.54.1
M5 × 0.8KQ2F04-M5□87.919.65.713.34434.5
1/8KQ2F04-01□147.924.18.513.35.64312
1/4KQ2F04-02□177.92912.913.35.64321.5
ø6M5 × 0.8KQ2F06-M5□109.917.65.713.310104.15.5
1/8KQ2F06-01□149.923.68.513.313.110.44.512.2
1/4KQ2F06-02□179.928.512.913.313.110.44.521.6
3/8KQ2F06-03□199.929.913.413.313.110.44.522.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

 

Applicable tubing: inch size

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
ModelH
(width across flats)
øDRelease Button DimensionsL1L2MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2F01-32□176.96.79.519.75.713.332.52.53.4
1/8KQ2F01-34□114.296.96.79.5259.513.332.52.513.4
1/4KQ2F01-35□117.466.96.79.529.813.313.332.52.524.4
ø5/3210-32 UNFKQ2F03-32□187.97.71019.55.713.34434.5
1/8KQ2F03-34□114.297.97.71024.89.513.35.64313.7
1/4KQ2F03-35□117.467.97.71029.713.313.35.64324.7

Release button shape: oval

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
ModelH
(width across flats)
øD Note:L1L2MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2F01-32□76.919.75.713.332.52.53.4
1/8KQ2F01-34□14.296.9259.513.332.52.513.4
1/4KQ2F01-35□17.466.929.813.313.332.52.524.4
ø5/3210-32 UNFKQ2F03-32□87.919.55.713.34434.5
1/8KQ2F03-34□14.297.924.89.513.35.64313.7
1/4KQ2F03-35□17.467.929.713.313.35.64324.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

 
Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

 
Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

 

*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2F04-G02A1
KQ2F04-G02N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Body Material Application Thread Material Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

SGD 6.42

10 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / Screw[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass-5~604G1/41WhiteEllipseLight GrayN/A

SGD 6.88

10 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / Screw[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)-5~604G1/41WhiteEllipseLight GrayN/A

Loading...

  1. 1

Basic Information

Fitting Type Screw Mount Direction Applicable Fluid Water / Air Packing, Material of O-Ring NBR
Screw Mounting, Direction Female Straight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)