(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H (Part Numbers)

One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch fitting used to connect tubing of different sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size and inch sized tubing (outer diameter.) The release button is available with either an ovular or round body shape.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric, Release button: oval (pp. 9) / circle (pp. 106)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes of different sizes.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2H01-03A

Different Diameter Straight KQ2H Specifications

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Oval type

Rectangular type

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Applicable tube outer diameter (mm)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø2ø3.2KQ2H02-23A5.87.126.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A5.88.226.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A7.18.227.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A7.110.427.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A8.210.427.613.313.35.65.632
ø6ø8KQ2H06-08A10.413.228.513.314.213.110.44.52.9
ø8ø10KQ2H08-10A13.215.930.814.215.626.11864.9
ø10ø12KQ2H10-12A15.918.533.615.61741.529.57.57.2
ø12ø16KQ2H12-16A18.523.838.61720.658.346.1912.4

Release button shape: circular

Applicable tube outer diameter (mm)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)øX
(X)
YøX
(X)
YNylonUrethane
ø2ø3.2KQ2H02-23A15.85.5-7.16.79.526.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A15.85.5-8.27.71026.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A17.16.79.510.49.71227.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A18.27.71010.49.71227.613.313.35.65.632
ø6ø8KQ2H06-08A110.49.71213.213-28.513.314.213.110.44.52.9

Release button shape: oval
Dimensions/target: ø3.2, ø4, ø6

Applicable Tubing: Inch Size, Connection Threads: UNF, NPT

Applicable tube outer diameter (inches)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø1/8ø5/32KQ2H01-03A7.18.227.613.313.33.42.92.51.5
ø1/4KQ2H01-07A7.111.127.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A8.29.127.613.313.35.65.631.8
ø1/4KQ2H03-07A8.211.127.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A9.111.127.613.313.37.86.53.52.2
ø1/4ø5/16KQ2H07-09A11.113.228.513.314.213.511.54.63.2
ø3/8KQ2H07-11A11.115.429.913.315.613.511.54.64.1
ø5/16ø3/8KQ2H09-11A13.215.430.814.215.626.11864.7
ø1/2KQ2H09-13A13.219.332.214.21726.11866.6
ø3/8ø1/2KQ2H11-13A15.419.333.615.61735.329.177.3

Release button shape: circular

Applicable tube outer diameter (inches)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)XYøX
(X)
YNylonUrethane
ø1/8ø5/32KQ2H01-03A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø1/4KQ2H01-07A17.16.79.511.110.9-27.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A18.27.7109.18.41127.613.313.35.65.631.8
ø1/4KQ2H03-07A18.27.71011.110.9-27.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A19.18.41111.110.9-27.613.313.37.86.53.52.2

Release button shape: oval

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

*See the manufacturer's catalog for specifications other than the above

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4: øD1 and øD2 are the maximum diameters.

Part Number
10-KQ2H01-03A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications

SGD 7.24

10 Piece(s) 31 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR1/85/32WhitePerfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action Coupling Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT+PP Union, Unequal Dia. Reducing Straight Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part 10-KQ2H01-03A in the One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H series.

Similar Part Numbers

Part Number
10-KQ2H01-07A
10-KQ2H02-04A
10-KQ2H02-23A
10-KQ2H03-05A
10-KQ2H03-07A
10-KQ2H04-06A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR1/81/4WhitePerfect circleWhiteN/A

SGD 8.28

1 Piece(s) 46 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR24WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR23.2WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/323/16WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/321/4WhitePerfect circleWhiteN/A

SGD 6.77

10 Piece(s) 46 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR46WhitePerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)