(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A one-touch fitting used to connect tubing of different sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size and inch sized tubing (outer diameter.) The release button is available with either an ovular or round body shape.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric, Release button: oval (pp. 9) / circle (pp. 106)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes of different sizes.
Part Number
Configured Part Number is shown.
KQ2H09-11A
Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing
Rectangular type
Applicable tube outer diameter (mm) | Model | øD1 | øD2 | L | M1 | M2 | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Nylon | Urethane | ||||||||
ø2 | ø3.2 | KQ2H02-23A | 5.8 | 7.1 | 26.2 | 11.9 | 13.3 | - | 0.9 | 1.4 | 1.1 |
ø2 | ø4 | KQ2H02-04A | 5.8 | 8.2 | 26.2 | 11.9 | 13.3 | - | 0.9 | 1.4 | 1.2 |
ø3.2 | ø4 | KQ2H23-04A | 7.1 | 8.2 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.5 |
ø3.2 | ø6 | KQ2H23-06A | 7.1 | 10.4 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.8 |
ø4 | ø6 | KQ2H04-06A | 8.2 | 10.4 | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 2 |
ø6 | ø8 | KQ2H06-08A | 10.4 | 13.2 | 28.5 | 13.3 | 14.2 | 13.1 | 10.4 | 4.5 | 2.9 |
ø8 | ø10 | KQ2H08-10A | 13.2 | 15.9 | 30.8 | 14.2 | 15.6 | 26.1 | 18 | 6 | 4.9 |
ø10 | ø12 | KQ2H10-12A | 15.9 | 18.5 | 33.6 | 15.6 | 17 | 41.5 | 29.5 | 7.5 | 7.2 |
ø12 | ø16 | KQ2H12-16A | 18.5 | 23.8 | 38.6 | 17 | 20.6 | 58.3 | 46.1 | 9 | 12.4 |
Release button shape: circular
Applicable tube outer diameter (mm) | Model | øD1 | Release Button Dimensions (a) | øD2 | Release Button Dimensions (b) | L | M1 | M2 | Effective area (mm2) | Minimum hole diameter | Weight g | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | øX (X) | Y | øX (X) | Y | Nylon | Urethane | ||||||||
ø2 | ø3.2 | KQ2H02-23A1 | 5.8 | 5.5 | - | 7.1 | 6.7 | 9.5 | 26.2 | 11.9 | 13.3 | - | 0.9 | 1.4 | 1.1 |
ø2 | ø4 | KQ2H02-04A1 | 5.8 | 5.5 | - | 8.2 | 7.7 | 10 | 26.2 | 11.9 | 13.3 | - | 0.9 | 1.4 | 1.2 |
ø3.2 | ø4 | KQ2H23-04A1 | 7.1 | 6.7 | 9.5 | 8.2 | 7.7 | 10 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.5 |
ø3.2 | ø6 | KQ2H23-06A1 | 7.1 | 6.7 | 9.5 | 10.4 | 9.7 | 12 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.8 |
ø4 | ø6 | KQ2H04-06A1 | 8.2 | 7.7 | 10 | 10.4 | 9.7 | 12 | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 2 |
ø6 | ø8 | KQ2H06-08A1 | 10.4 | 9.7 | 12 | 13.2 | 13 | - | 28.5 | 13.3 | 14.2 | 13.1 | 10.4 | 4.5 | 2.9 |
Release button shape: oval
Dimensions/target: ø3.2, ø4, ø6
Applicable tube outer diameter (inches) | Model | øD1 | øD2 | L | M1 | M2 | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Nylon | Urethane | ||||||||
ø1/8 | ø5/32 | KQ2H01-03A | 7.1 | 8.2 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.5 |
ø1/4 | KQ2H01-07A | 7.1 | 11.1 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 2 | |
ø5/32 | ø3/16 | KQ2H03-05A | 8.2 | 9.1 | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 1.8 |
ø1/4 | KQ2H03-07A | 8.2 | 11.1 | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 2.1 | |
ø3/16 | ø1/4 | KQ2H05-07A | 9.1 | 11.1 | 27.6 | 13.3 | 13.3 | 7.8 | 6.5 | 3.5 | 2.2 |
ø1/4 | ø5/16 | KQ2H07-09A | 11.1 | 13.2 | 28.5 | 13.3 | 14.2 | 13.5 | 11.5 | 4.6 | 3.2 |
ø3/8 | KQ2H07-11A | 11.1 | 15.4 | 29.9 | 13.3 | 15.6 | 13.5 | 11.5 | 4.6 | 4.1 | |
ø5/16 | ø3/8 | KQ2H09-11A | 13.2 | 15.4 | 30.8 | 14.2 | 15.6 | 26.1 | 18 | 6 | 4.7 |
ø1/2 | KQ2H09-13A | 13.2 | 19.3 | 32.2 | 14.2 | 17 | 26.1 | 18 | 6 | 6.6 | |
ø3/8 | ø1/2 | KQ2H11-13A | 15.4 | 19.3 | 33.6 | 15.6 | 17 | 35.3 | 29.1 | 7 | 7.3 |
Release button shape: circular
Applicable tube outer diameter (inches) | Model | øD1 | Release Button Dimensions (a) | øD2 | Release Button Dimensions (b) | L | M1 | M2 | Effective area (mm2) | Minimum hole diameter | Weight g | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(a) | (b) | X | Y | øX (X) | Y | Nylon | Urethane | ||||||||
ø1/8 | ø5/32 | KQ2H01-03A1 | 7.1 | 6.7 | 9.5 | 8.2 | 7.7 | 10 | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 1.5 |
ø1/4 | KQ2H01-07A1 | 7.1 | 6.7 | 9.5 | 11.1 | 10.9 | - | 27.6 | 13.3 | 13.3 | 3.4 | 2.9 | 2.5 | 2 | |
ø5/32 | ø3/16 | KQ2H03-05A1 | 8.2 | 7.7 | 10 | 9.1 | 8.4 | 11 | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 1.8 |
ø1/4 | KQ2H03-07A1 | 8.2 | 7.7 | 10 | 11.1 | 10.9 | - | 27.6 | 13.3 | 13.3 | 5.6 | 5.6 | 3 | 2.1 | |
ø3/16 | ø1/4 | KQ2H05-07A1 | 9.1 | 8.4 | 11 | 11.1 | 10.9 | - | 27.6 | 13.3 | 13.3 | 7.8 | 6.5 | 3.5 | 2.2 |
Release button shape: oval
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Applicable tube.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
*See the manufacturer's catalog for specifications other than the above
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4: øD1 and øD2 are the maximum diameters.
Part Number |
---|
KQ2H09-11A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 6.53 | 1 Piece(s) | Available | 31 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 5/16 | 3/8 | White | Perfect circle | Orange | N/A |
Loading...
Types | Single-Action Coupling | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Union, Unequal Dia. | Reducing Straight | Operating Temperature(°C) | -5::60 |
Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 |
Please check the type/dimensions/specifications of the part KQ2H09-11A in the One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H series.
Part Number |
---|
10-KQ2H02-23A |
10-KQ2H03-05A |
10-KQ2H03-07A |
KQ2H09-11A-X12 |
KQ2H09-13A |
KQ2H09-13A-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 2 | 3.2 | White | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 5/32 | 3/16 | White | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 5/32 | 1/4 | White | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 5/16 | 3/8 | White | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
SGD 6.65 | 1 Piece(s) | Available | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 5/16 | 1/2 | White | Perfect circle | Orange | N/A | |
- | 1 Piece(s) | Quote | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 5/16 | 1/2 | White | Perfect circle | White | Lubricant:white petroleum jelly, release bushing color change |
How can we improve?
How can we improve?