(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Straight Union KQ2H (Part Numbers)

One-Touch Fitting KQ2 Series Straight Union KQ2H

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • One-Touch Fitting KQ2 Series Straight Union KQ2H
  • On Sale Till 31/03/2025
  • Volume Discount

A dedicated one-touch fitting used to connect tubing together in the same direction in a single action.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Both metric size and inch size tubing can be used. Select the most appropriate type for the given application.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes in the same direction.

(i)Caution

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2H02-00A

Straight Union KQ2H Specifications

Straight Union KQ2H: related images

Straight Union KQ2H dimensional drawing

Straight Union KQ2H: related images

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter mmModeløDRelease Button DimensionsLMEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø3.2KQ2H23-00A17.16.79.527.613.33.42.92.51.4
ø4KQ2H04-00A18.27.71027.613.35.6431.6
ø6KQ2H06-00A110.49.71227.613.313.110.44.52.1

Release button shape: oval

Applicable tube outer diameter mmModeløD Note:LMEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø2KQ2H02-00A5.824.811.9-0.91.40.8
ø3.2KQ2H23-00A7.127.613.33.42.92.51.4
ø4KQ2H04-00A8.227.613.35.6431.6
ø6KQ2H06-00A10.427.613.313.110.44.52.1
ø8KQ2H08-00A13.229.414.226.11863.7
ø10KQ2H10-00A15.932.215.641.529.57.55.5
ø12KQ2H12-00A18.5351758.346.198.2
ø16KQ2H16-00A23.842.220.6113671315.2

Release button shape: circular
Note: øD is the maximum diameter.

 

Applicable tubing: inch size

Applicable tube outer diameter (inches)ModeløDRelease Button DimensionsLMEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø1/8KQ2H01-00A17.16.79.527.613.33.42.92.51.4
ø5/32KQ2H03-00A18.27.71027.613.35.6431.6
ø3/16KQ2H05-00A19.18.41127.613.37.86.53.51.9

Release button shape: oval

Applicable tube outer diameter (inches)ModeløD Note:LMEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø1/8KQ2H01-00A7.127.613.33.42.92.51.4
ø5/32KQ2H03-00A8.227.613.35.6431.6
ø3/16KQ2H05-00A9.127.613.37.86.53.51.9
ø1/4KQ2H07-00A11.127.613.313.511.54.62.4
ø5/16KQ2H09-00A13.229.414.226.11863.7
ø3/8KQ2H11-00A15.432.215.635.329.175.2
ø1/2KQ2H13-00A19.335176651.79.68.7

Release button shape: circular
Note: øD is the maximum diameter.

 
Straight Union KQ2H: related images

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2H02-00A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Application Packing, Material of O-Ring Screw Mounting, Direction Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

SGD 3.85

1 Piece(s)Available 31 Day(s) [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR--5~6022Tube Connection2WhitePerfect circleLight GrayN/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KQ2H02-00A in the One-Touch Fitting KQ2 Series Straight Union KQ2H series.

Similar Part Numbers

Part Number
10-KQ2H04-00A
10-KQ2H04-00A1
10-KQ2H05-00A
KQ2H02-00A-X12
KQ2H02-00A-X35
KQ2H03-00A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Application Packing, Material of O-Ring Screw Mounting, Direction Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

SGD 5.60

10 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR--5~6044Tube Connection2WhitePerfect circleWhiteN/A

SGD 5.60

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR--5~6044Tube Connection2WhiteEllipseWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR--5~603/163/16Tube Connection2WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR--5~6022Tube Connection2WhitePerfect circleWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR--5~6022Tube Connection2BlackPerfect circleLight GrayBody color change

SGD 4.32

1 Piece(s)Available Same day [One-Touch Couplings] Single-Action CouplingUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR--5~605/325/32Tube Connection2WhitePerfect circleOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)