(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant) (Part Numbers)

One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
  • One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
  • On Sale Till 31/03/2025
  • Volume Discount

A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KQ2H13-36AS-X12

Male Connector KQ2H (Sealant) Details Example

Male Connector KQ2H (Sealant) KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series product image

Male Connector KQ2H (Sealant) KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series product image

Male Connector KQ2H (Sealant) Specification Example

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionANSI/ASME 1.20.1 (NPT thread)
JIS B0208 (UNF thread)
Nut sectionJIS B0208 (UNF thread)
Thread part sealSealing agent included
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series main parts material

BodyC3604, PBT, PP
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Male Connector KQ2H (Sealant) Dimensions Example

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series

 

(Units: mm)

 

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Dimensional Drawing

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Dimensional Drawing

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øDLA *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/16KQ2H01-33□S9.56.719.315.213.332.52.56
1/8KQ2H01-34□S11.116.71410.813.332.52.57.1
1/4KQ2H01-35□S14.296.716.712.313.33.42.92.516.2
ø5/321/16KQ2H03-33□S9.57.72015.913.34.83.436.1
1/8KQ2H03-34□S11.117.71410.813.34.83.436.5
1/4KQ2H03-35□S14.297.716.712.313.34.83.4315.6
ø3/161/8KQ2H05-34□S11.118.317.414.213.37.86.53.57.4
1/4KQ2H05-35□S14.298.316.712.313.37.86.53.514.9
ø1/41/16KQ2H07-33□S11.1110.922.518.413.313.511.54.67.6
1/8KQ2H07-34□S11.1110.91814.813.313.511.54.66.5
1/4KQ2H07-35□S14.2910.916.712.313.313.511.54.613.1
3/8KQ2H07-36□S17.4610.918.113.413.313.511.54.625.7
ø5/161/8KQ2H09-34□S14.291322.21914.226.118612.6
1/4KQ2H09-35□S14.291322.117.714.226.118615.2
3/8KQ2H09-36□S17.461318.113.414.226.118622.5
ø3/81/8KQ2H11-34□S17.4615.124.120.915.62626619.5
1/4KQ2H11-35□S17.4615.125.120.715.635.329.1721
3/8KQ2H11-36□S17.4615.122.71815.635.329.1723.5
1/2KQ2H11-37□S22.2315.122.315.915.635.329.1749.1
ø1/21/4KQ2H13-35□S22.231928.824.41758.551.7934.4
3/8KQ2H13-36□S22.231927.522.8176651.79.636.2
1/2KQ2H13-37□S22.23192821.6176651.79.647.1
  • □: A (Brass), N (Brass + electroless nickel plating)
  • *Reference dimensions after screwing-in NPT thread
Part Number
KQ2H13-36AS-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/2NPT3/81WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KQ2H13-36AS-X12 in the One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant) series.

Similar Part Numbers

Part Number
10-KQ2H01-34NS
10-KQ2H01-35NS
10-KQ2H03-33NS
KQ2H13-36N
KQ2H13-36NS
KQ2H13-37A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/8NPT1/81WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/8NPT1/41WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~605/32NPT1/161WhiteWith sealing agentPerfect circleWhiteN/A

SGD 8.28

10 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/2NPT3/81WhiteWithout sealing agentPerfect circleOrangeN/A

SGD 9.68

1 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/2NPT3/81WhiteWith sealing agentPerfect circleOrangeN/A

SGD 7.58

10 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union-5~601/2NPT1/21WhiteWithout sealing agentPerfect circleOrangeN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)