(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 8 Angle Hinge Joint AHJ (Part Numbers)

Part Number

Configured Part Number is shown.

AHJ

 
Part Number
AHJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 32.54

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series IMAO (item) Line 8 Applicable Frame Width(mm) 40
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Lock Nut
Material Aluminum Die Casting Surface Treatment Paint Accessory T-Nut ST (Part Number TST8) / Flanged Dedicated Button Bolt M8×1.25-18L / Spacer

Please check the type/dimensions/specifications of the part AHJ in the Line 8 Angle Hinge Joint AHJ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)