(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

30 Series Bracket 30

Part Number

Configured Part Number is shown.

JBK30-3520

 
Part Number
JBK30-3520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.70

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series IMAO (I-Frame) 30 Series Applicable Frame Width(mm) 30
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Lock Nut
Material ADC12 Surface Treatment Silver Baked Coating

Please check the type/dimensions/specifications of the part JBK30-3520 in the 30 Series Bracket 30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)