(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

20 Series Bracket 40

Part Number

Configured Part Number is shown.

JBK20-3030

 
Part Number
JBK20-3030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series IMAO (I-Frame) 20 Series Applicable Frame Width(mm) 20
Number of the Applicable Slots 2-Row Groove Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Lock Nut
Material ADC12 Surface Treatment Silver Baked Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)